Print Back
Unit of Measure
Items Leg Kits - Metric - 1302, 1305
84527101330
CASTER-7.1 GAL-KIT-AL
Leg Kits - Metric - 1303, 1306
84527101331
TANK-7.1-32 GAL-CASTER-AL
Description  N/A CASTER-7.1 GAL-KIT-AL N/A TANK-7.1-32 GAL-CASTER-AL
Height N/A 5.91 in
Width N/A 2.000 in
Reservoir Capacity N/A 7.10 gal N/A 11.00 gal
Weight N/A 0.86 lb N/A 2.20 lb
Length N/A 3.500 in88.90 mm
UPC Number N/A 1330 N/A 1331
Cubic inches N/A 41.37000 in³