Print Back
Unit of Measure
Items Steel Lid Seal Kits - Metric - 2203
84527101320
TANK-2.6-4.5 GAL-LEG-AL
Leg Kits - Metric - 1302, 1305
84527101321
TANK-7.1-17 GAL-LEG-AL
Description  N/A TANK-2.6-4.5 GAL-LEG-AL N/A TANK-7.1-17 GAL-LEG-AL
Height N/A 2.950 in N/A 5.91 in
Width N/A 1.500 in N/A 2.950 in
Reservoir Capacity N/A 2.60 gal N/A 7.10 gal
Weight N/A 0.13 lb N/A 0.64 lb
Length N/A 1.500 in38.10 mm N/A 2.950 in74.93 mm
UPC Number N/A 1320 N/A 1321
Cubic inches N/A 6.63750 in³ N/A 51.43178 in³