| Items |
84527101202 TANK-1.6 GAL-LID SEAL |
84527101203 TANK-2.6 GAL-LID SEAL |
84527101205 TANK-4.5 GAL-LID SEAL |
84527101207 TANK-7.1 GAL-LID SEAL |
84527101211 TANK-11 GAL-LID SEAL |
|||||
| Description | N/A TANK-1.6 GAL-LID SEAL | N/A TANK-2.6 GAL-LID SEAL | N/A TANK-4.5 GAL-LID SEAL | N/A TANK-7.1 GAL-LID SEAL | N/A TANK-11 GAL-LID SEAL | |||||
| Height | N/A 0.625 in | |||||||||
| Width | N/A 8.660 in | N/A 9.450 in | N/A 11.340 in | N/A 13.390 in | N/A 16.340 in | |||||
| Reservoir Capacity | N/A 1.60 gal | N/A 2.60 gal | N/A 4.50 gal | N/A 7.10 gal | N/A 11.00 gal | |||||
| Weight | N/A 0.04 lb | N/A 0.05 lb | N/A 0.06 lb | N/A 0.13 lb | N/A 0.14 lb | |||||
| Length | N/A 10.240 in260.10 mm | N/A 12.200 in309.88 mm | N/A 14.410 in366.01 mm | N/A 19.290 in489.97 mm | N/A 20.280 in515.11 mm | |||||
| UPC Number | N/A 1202 | N/A 1203 | N/A 1205 | N/A 1207 | N/A 1211 | |||||
| Cubic inches | N/A 55.42400 in³ | N/A 72.05625 in³ | N/A 102.13088 in³ | N/A 161.43319 in³ | N/A 207.10950 in³ | |||||
|
|
||||||||||