Print Back

RunRight® RAV D Anti-Vibration mounts are designed for applications requiring the absorption of low and medium frequency vibrations. They are used to absorb tensile, pressure and shear loads. Typically mounted horizontally on the floor, they can also be used for wall and ceiling applications. The RAV D are manufactured with cast iron housings, aluminum inner squares and have steel brackets. They are manufactured with standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: RunRight Type RAV D mounts are to be used where the machine frequency is GREATER THAN the Type RAV D mount natural frequency.

RunRight® RAV D Anti-Vibration
RunRight® RAV D Drawing
Unit of Measure
Items RunRight® RAV D Anti-Vibration
68514425214
RunRight® Anti-Vibration Mounting - Type RAV D
RunRight® RAV D Anti-Vibration
68514425215
RunRight® Anti-Vibration Mounting - Type RAV D
RunRight® RAV D Anti-Vibration
68514425216
RunRight® Anti-Vibration Mounting - Type RAV D
RunRight® RAV D Anti-Vibration
68514425217
RunRight® Anti-Vibration Mounting - Type RAV D
RunRight® RAV D Anti-Vibration
68514425218
RunRight® Anti-Vibration Mounting - Type RAV D
Description  N/A RAV-D-15-ANTI VIBE MOUNT N/A RAV-D-18-ANTI VIBE MOUNT N/A RAV-D-27-ANTI VIBE MOUNT N/A RAV-D-38-ANTI VIBE MOUNT N/A RAV-D-45-ANTI VIBE MOUNT
G Load Range N/A 45 to 123 lb200 to 550 N N/A 100 to 280 lb450 to 1250 N N/A 157 to 449 lb700 to 2000 N N/A 292 to 854 lb1300 to 3800 N N/A 494 to 1350 lb2200 to 6000 N
Width (Dim N) N/A 2.3 in N/A 2.71 in N/A 3.35 in N/A 4.60 in N/A 5.43 in
Series N/A RAV D15 N/A RAV D18 N/A RAV D27 N/A RAV D38 N/A RAV D45
Type N/A Anti-Vibrating Mount
Unloaded Height (Dim A) N/A 2.12 in N/A 2.55 in N/A 3.46 in N/A 4.60 in N/A 5.62 in
Dimension L N/A 1.00 in N/A 1.22 in N/A 1.73 in N/A 2.36 in N/A 2.87 in
Material N/A Natural Rubber
Application N/A Anti Vibration Mount
Contents N/A One Complete Unit
Cubic inches N/A 4.89900 in³ N/A 8.49510 in³ N/A 20.11229 in³ N/A 50.15496 in³ N/A 87.73848 in³
Mount Natural Frequency (G Min to G Max) N/A 8.2-5.8 Hz N/A 7.5-5.0 Hz N/A 6.2-4.5 Hz N/A 5.5-4.0 Hz N/A 5.0-3.5 Hz