Print Back

RunRight® RAV Anti-Vibration mounts are designed for multi-directional applications requiring the absorption of tensile, pressure and shear loads. Typically mounted horizontally on the floor, they can also be used for wall and ceiling applications. They are manufactured with aluminum housings and inner squares and have steel brackets. They are manufactured with standard Tensys 10™ rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: RunRight Type RAV mounts are to be used where the machine frequency is LESS THAN the Type RAV mount natural frequency.

RunRight® RAV Anti-Vibration Mount
RunRight® RAV 15 to V45 Drawing
Unit of Measure
Items RunRight® RAV Anti-Vibration Mount
68514453373
RunRight® Anti-Vibration Mounting - Type RAV
RunRight® RAV Anti-Vibration Mount
68514457653
RunRight® Anti-Vibration Mounting - Type RAV
RunRight® RAV Anti-Vibration Mount
68514457654
RunRight® Anti-Vibration Mounting - Type RAV
RunRight® RAV Anti-Vibration Mount
68514457655
RunRight® Anti-Vibration Mounting - Type RAV
RunRight® RAV Anti-Vibration Mount
68514457656
RunRight® Anti-Vibration Mounting - Type RAV
Description  N/A RAV-15-ANTI VIBE MOUNT N/A RAV-18-ANTI VIBE MOUNT N/A RAV-27-ANTI VIBE MOUNT N/A RAV-38-ANTI VIBE MOUNT N/A RAV-45-ANTI VIBE MOUNT
G Load Range N/A 67 to 180 lb300 to 800 N N/A 135 to 360 lb600 to 1600 N N/A 292 to 670 lb1300 to 3000 N N/A 585 to 1125 lb2600 to 5000 N N/A 1000 to 1800 lb4500 to 8000 N
Width (Dim N) N/A 2.32 in N/A 2.91 in N/A 3.35 in N/A 4.61 in N/A 5.63 in
Series N/A RAV 15 N/A RAV 18 N/A RAV 27 N/A RAV 38 N/A RAV 45
Type N/A Anti-Vibrating Mount
Height (Dim A) N/A 1.93 in N/A 2.6 in N/A 3.31 in N/A 4.13 in N/A 5.0 in
Depth (Dim B) N/A 3.15 in N/A 3.94 in N/A 5.12 in N/A 6.10 in N/A 7.48 in
Material N/A Natural Rubber
Application N/A Anti Vibration Mount
Contents N/A One Complete Unit
Cubic inches N/A 13.98285 in³ N/A 29.81004 in³ N/A 56.94259 in³ N/A 116.13973 in³ N/A 218.04200 in³
Mount Natural Frequency (G Min to G Max) N/A 30-23 Hz N/A 25-15 Hz N/A 28-20 Hz N/A 14-12 Hz N/A 15-12 Hz