The RunRight® RDH is a drive head design which transmits power from an eccentric, through the connecting rod and flexible head, to activate vibratory conveyors, screens, or feeder apparatus and equipment. The outer housings are manufactured steel weldments and the inner squares are aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Items |
![]() 68514425165 RunRight® Oscillating Mounts - Type RDH (Drive Head) |
![]() 68514425194 RunRight® Oscillating Mounts - Type RDH (Drive Head) |
![]() 68514425166 RunRight® Oscillating Mounts - Type RDH (Drive Head) |
![]() 68514425195 RunRight® Oscillating Mounts - Type RDH (Drive Head) |
![]() 68514425167 RunRight® Oscillating Mounts - Type RDH (Drive Head) |
|||||
Description | N/A RDH-18-OSC DRIVE HEAD RH | N/A RDH-18-OSC DRIVE HEAD LH | N/A RDH-27-OSC DRIVE HEAD RH | N/A RDH-27-OSC DRIVE HEAD LH | N/A RDH-38-OSC DRIVE HEAD RH | |||||
Type | N/A RDH | |||||||||
F Max | N/A 90 lb400 N | N/A 90 lb400 N | N/A 225 lb1000 N | N/A 225 lb1000 N | N/A 450 lb2000 N | |||||
RPM @ Max @ 5° | N/A 600 rpm | N/A 600 rpm | N/A 560 rpm | N/A 560 rpm | N/A 530 rpm | |||||
Dimension A | N/A 1.97 in50 mm | N/A 1.97 in50 mm | N/A 2.36 in60 mm | N/A 2.36 in60 mm | N/A 3.15 in80 mm | |||||
Dimension C | N/A 1.24 in31.5 mm | N/A 1.24 in31.5 mm | N/A 1.59 in40.5 mm | N/A 1.59 in40.5 mm | N/A 2.09 in53 mm | |||||
Dimension D | N/A 1.77 in45 mm | N/A 1.77 in45 mm | N/A 2.36 in60 mm | N/A 2.36 in60 mm | N/A 3.15 in80 mm | |||||
Dimension E | N/A 0.79 in20 mm | N/A 0.79 in20 mm | N/A 1.06 in27 mm | N/A 1.06 in27 mm | N/A 1.46 in37 mm | |||||
Dimension M | N/A M12 | N/A M12-LH | N/A M16 | N/A M16-LH | N/A M20 | |||||
|