Print Back

The RunRight® Oscillation Mounts RSC D are a compact design with a much higher load capacity than the standard AB Mounts, ideal for two mass systems. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® Type RSC D
RunRight® RSC D Drawing
Unit of Measure
Items RunRight® Type RSC D
68514475676
RunRight® Oscillating Mounts - Type RSC D (Compact)
RunRight® Type RSC D
68514463733
RunRight® Oscillating Mounts - Type RSC D (Compact)
RunRight® Type RSC D
68514463734
RunRight® Oscillating Mounts - Type RSC D (Compact)
RunRight® Type RSC D
68514475677
RunRight® Oscillating Mounts - Type RSC D (Compact)
RunRight® Type RSC D
68514463854
RunRight® Oscillating Mounts - Type RSC D (Compact)
Description  N/A RSC-D-18-OSC MOUNT N/A RSC-D-27-OSC MOUNT N/A RSC-D-38-OSC MOUNT N/A RSC-D-45-OSC MOUNT N/A RSC-D-50-120-OSC MOUNT
Type N/A RSC D
G Load Range N/A 110 to 270 lb500 to 1200 N N/A 225 to 560 lb1000 to 2500 N N/A 450 to 900 lb2000 to 4000 N N/A 675 to 1350 lb3000 to 6000 N N/A 900 to 2025 lb4000 to 9000 N
Dimension A (Unloaded) N/A 5.39 in137 mm N/A 7.24 in184 mm N/A 9.61 in244 mm N/A 11.73 in298 mm N/A 12.95 in329 mm
Dimension C N/A 2.40 in61 mm N/A 3.66 in93 mm N/A 4.65 in118 mm N/A 5.20 in132 mm N/A 5.59 in142 mm
Dimension D N/A 1.97 in50 mm N/A 3.15 in80 mm N/A 3.94 in100 mm N/A 4.33 in110 mm N/A 4.72 in120 mm
Dimension F N/A 3.54 in90 mm N/A 4.72 in120 mm N/A 5.91 in150 mm N/A 6.69 in170 mm N/A 7.28 in185 mm