Print Back

The RunRight® Oscillation Mounts RSC R are a single rocker design used on eccentric oscillator drive systems for either supporting or suspending vibratory conveyors, screens, or feeder equipment. The outer housings and inner squares are manufactured out of steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: Customers must provide their own connection rods. It is recommended to use both right-handed and left-handed threaded rods with corresponding right-handed and left-handed RSC R Oscillating Mounts. When using both right and left-handed threaded rods, the length of the rockers can be easily adjusted, and lateral sliding of the trough will be avoided. The center distance between housings must be identical for all of the equipment rocker arms. The thread must be engaged in each of the housings, 1.5 times the diameter of the connection rod.

RunRight® RSC R
RunRight® RSC R Drawing
Unit of Measure
Items RunRight® RSC R
68514425158
RunRight® Oscillating Mounts - Type RSC R
RunRight® RSC R
68514425187
RunRight® Oscillating Mounts - Type RSC R
RunRight® RSC R
68514424854
RunRight® Oscillating Mounts - Type RSC R
RunRight® RSC R
68514425188
RunRight® Oscillating Mounts - Type RSC R
RunRight® RSC R
68514425160
RunRight® Oscillating Mounts - Type RSC R
Description  N/A RSC-R-15-OSC MOUNT RH N/A RSC-R-15-OSC MOUNT LH N/A RSC-R-18-OSC MOUNT RH N/A RSC-R-18-OSC MOUNT LH N/A RSC-R-27-OSC MOUNT RH
Type N/A RSC R
G Max N/A 22.5 lb100 N N/A 22.5 lb100 N N/A 45 lb200 N N/A 45 lb200 N N/A 89.9 lb400 N
Dimension A N/A 1.97 in50 mm N/A 1.97 in50 mm N/A 2.44 in62 mm N/A 2.44 in62 mm N/A 2.87 in73 mm
Dimension C N/A 1.14 in29 mm N/A 1.14 in29 mm N/A 1.14 in29 mm N/A 1.14 in29 mm N/A 1.48 in38 mm
Dimension D N/A 0.87 in22 mm N/A 0.87 in22 mm N/A 0.98 in25 mm N/A 0.98 in25 mm N/A 1.38 in35 mm
Dimension E N/A 1.10 in28 mm N/A 1.10 in28 mm N/A 1.34 in34 mm N/A 1.34 in34 mm N/A 1.57 in40 mm
Dimension F N/A 0.53 in14 mm N/A 0.53 in14 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 0.89 in23 mm
Dimension M N/A M10 N/A M10-LH N/A M12 N/A M12-LH N/A M16