Print Back

The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RSC UJ
RunRight® RSC UJ Drawing
Unit of Measure
Items RunRight® RSC UJ
68514425220
RunRight® Oscillating Mounts - Type RSC UJ
RunRight® RSC UJ
68514425221
RunRight® Oscillating Mounts - Type RSC UJ
RunRight® RSC UJ
68514425222
RunRight® Oscillating Mounts - Type RSC UJ
RunRight® RSC UJ
68514425223
RunRight® Oscillating Mounts - Type RSC UJ
RunRight® RSC UJ
68514425224
RunRight® Oscillating Mounts - Type RSC UJ
Description  N/A RSC-UJ-15-OSC MOUNT N/A RSC-UJ-18-OSC MOUNT N/A RSC-UJ-27-OSC MOUNT N/A RSC-UJ-38-OSC MOUNT N/A RSC-UJ-45-OSC MOUNT
Type N/A RSC UJ
G Load Max - Hanging N/A 36 lb160 N N/A 67 lb300 N N/A 180 lb800 N N/A 360 lb1600 N N/A 670 lb3000 N
G Load Max - Crank Driven N/A 29 lb128 N N/A 54 lb240 N N/A 144 lb640 N N/A 288 lb1280 N N/A 540 lb2400 N
G Load Max - Free Oscillating N/A 18 lb80 N N/A 34 lb150 N N/A 90 lb400 N N/A 180 lb800 N N/A 335 lb1500 N
Dimension A N/A 0.20 in5 mm N/A 0.24 in6 mm N/A 0.31 in8 mm N/A 0.39 in10 mm N/A 0.47 in12 mm
Dimension B N/A 0.39 in10 mm N/A 0.47 in12 mm N/A 0.79 in20 mm N/A 0.98 in25 mm N/A 1.38 in35 mm
Dimension C N/A 1.06 in27 mm N/A 1.26 in32 mm N/A 1.77 in45 mm N/A 2.36 in60 mm N/A 2.95 in75 mm
Dimension D N/A 2.13 in54 mm N/A 2.52 in64 mm N/A 3.54 in90 mm N/A 4.72 in120 mm N/A 5.91 in150 mm
Dimension L N/A 2.36 in60 mm N/A 3.15 in80 mm N/A 3.94 in100 mm N/A 4.72 in120 mm N/A 5.91 in150 mm
Dimension L1 N/A 2.56 in65 mm N/A 3.35 in85 mm N/A 4.13 in105 mm N/A 5.12 in130 mm N/A 6.30 in160 mm