The RunRight® Oscillation Mounts RSC 15 to 45 are specifically designed to support or suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions and eliminates resulting safety concerns. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Items |
![]() 68514478498 RunRight® Oscillating Mounts - Type RSC 15 to 45 |
![]() 68514478499 RunRight® Oscillating Mounts - Type RSC 15 to 45 |
![]() 68514478500 RunRight® Oscillating Mounts - Type RSC 15 to 45 |
![]() 68514478501 RunRight® Oscillating Mounts - Type RSC 15 to 45 |
![]() 68514481086 RunRight® Oscillating Mounts - Type RSC 15 to 45 |
|||||
Description | N/A RSC-15-OSC MOUNT | N/A RSC-18-OSC MOUNT | N/A RSC-27-OSC MOUNT | N/A RSC-38-OSC MOUNT | N/A RSC-45-OSC MOUNT | |||||
Type | N/A RSC | |||||||||
G Load Range | N/A 11 to 36 lb50 to 160 N | N/A 27 to 67 lb120 to 300 N | N/A 56 to 180 lb250 to 800 N | N/A 135 to 360 lb600 to 1600 N | N/A 270 to 670 lb1200 to 3000 N | |||||
Dimension A (Unloaded) | N/A 6.57 in167 mm | N/A 8.11 in206 mm | N/A 9.25 in235 mm | N/A 11.85 in301 mm | N/A 13.62 in346 mm | |||||
Dimension C | N/A 3.15 in80 mm | N/A 3.94 in100 mm | N/A 3.94 in100 mm | N/A 4.92 in125 mm | N/A 5.51 in140 mm | |||||
Dimension D | N/A 0.28 in7 mm | N/A 0.35 in9 mm | N/A 0.43 in11 mm | N/A 0.51 in13 mm | N/A 0.51 in13 mm | |||||
Dimension E | N/A 1.97 in50 mm | N/A 2.36 in60 mm | N/A 3.15 in80 mm | N/A 3.94 in100 mm | N/A 4.53 in148 mm | |||||
Dimension F | N/A 2.56 in66 mm | N/A 3.15 in80 mm | N/A 4.13 in105 mm | N/A 4.92 in125 mm | N/A 5.83 in148 mm | |||||
|