Print Back

The RunRight® Rubber Suspension Unit RSD A has 4 bore holes in each of the inner squares. They are designed for transmitting alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel weldment housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: Two RunRight RSD A elements can be used as highly dynamic spring accumulators, designed for feeder systems that operate near resonance frequency.

RunRight® RSD A Cast Iron
RunRight® RSD A 15 to 45 Drawing
Unit of Measure
Items RunRight® RSD A Cast Iron
68514425119
RunRight® Rubber Suspension Units - Type RSD A
RunRight® RSD A Cast Iron
68514425120
RunRight® Rubber Suspension Units - Type RSD A
RunRight® RSD A Cast Iron
68514425121
RunRight® Rubber Suspension Units - Type RSD A
RunRight® RSD A Cast Iron
68514425122
RunRight® Rubber Suspension Units - Type RSD A
RunRight® RSD A Cast Iron
68514425123
RunRight® Rubber Suspension Units - Type RSD A
Description  N/A RSD-A-15X25-SUSPENSION UNIT N/A RSD-A-15X40-SUSPENSION UNIT N/A RSD-A-15X60-SUSPENSION UNIT N/A RSD-A-18X30-SUSPENSION UNIT N/A RSD-A-18X50-SUSPENSION UNIT
Type N/A RSD A
Dimension A N/A 5 mm N/A 5 mm N/A 5 mm N/A 6 mm N/A 6 mm
Dimension B N/A 10 mm N/A 10 mm N/A 10 mm N/A 12 mm N/A 12 mm
Dimension D N/A 30 mm N/A 30 mm N/A 27 mm N/A 36 mm N/A 36 mm
Dimension E N/A 26 mm N/A 26 mm N/A 27 mm N/A 31 mm N/A 31 mm
Dimension F N/A 55 mm N/A 55 mm N/A 54 mm N/A 66 mm N/A 66 mm
Dimension G N/A
Dimension H N/A
Dimension S N/A 15 mm N/A 15 mm N/A 15 mm N/A 18 mm N/A 18 mm
Dimension L N/A 25 mm N/A 40 mm N/A 60 mm N/A 30 mm N/A 50 mm
Dimension L1 N/A 30 mm N/A 45 mm N/A 60 mm N/A 35 mm N/A 55 mm
Construction N/A Cast Iron N/A Cast Iron N/A Steel Weldment N/A Cast Iron N/A Cast Iron