Print Back

The RunRight® RLB Bracket offers an easy assembly to equipment for the RT tensioners by attaching to the housing using the mounting bolt. The base of the bracket can be positioned in either direction.

The RunRight RLB Bracket also offers easy assembly to equipment for the RSS A, RSR A, and RSD A Rubber Suspension Units by attaching to the bore holes of the inner squarbase of the bracket can be positioned in either direction.

RunRight® RLB Bracket
RunRight® RLB Bracket Drawing
Unit of Measure
Items RunRight® RLB Bracket
68514425200
RunRight® RLB Brackets
RunRight® RLB Bracket
68514425201
RunRight® RLB Brackets
RunRight® RLB Bracket
68514425202
RunRight® RLB Brackets
RunRight® RLB Bracket
68514425203
RunRight® RLB Brackets
RunRight® RLB Bracket
68514425204
RunRight® RLB Brackets
Description  N/A RLB-11/15-BRACKET N/A RLB-15/18-BRACKET N/A RLB-18/27-BRACKET N/A RLB-27/38-BRACKET N/A RLB-38/45-BRACKET
Use with SE Tensioner Size N/A 11 N/A 15 N/A 18 N/A 27 N/A 38
Use with DR-A, DK-A, DW-A Element Size N/A 15 N/A 18 N/A 27 N/A 38 N/A 45
Type N/A RLB BRACKET
UPC Number N/A