Print Back

The RunRight® RBR clamp is for positioning and securing all RSR suspension units using the frictional force created between the double clamps. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSR suspension units.

RunRight® RBR Clamp
RunRight® RBR Bracket Drawing
Unit of Measure
Items RunRight® RBR Clamp
68514425113
RunRight® RBR Clamp (for RSR units)
RunRight® RBR Clamp
68514425114
RunRight® RBR Clamp (for RSR units)
RunRight® RBR Clamp
68514425115
RunRight® RBR Clamp (for RSR units)
RunRight® RBR Clamp
68514425116
RunRight® RBR Clamp (for RSR units)
RunRight® RBR Clamp
68514425117
RunRight® RBR Clamp (for RSR units)
Description  N/A RBR-11-CLAMP SET N/A RBR-15-CLAMP SET N/A RBR-18-CLAMP SET N/A RBR-27-CLAMP SET N/A RBR-38-CLAMP SET
Type N/A RBR
UPC Number N/A
UPC Code N/A 685144251138 N/A 685144251145 N/A 685144251152 N/A 685144251169 N/A 685144251176
Dimension D N/A 28 mm N/A 36 mm N/A 45 mm N/A 62 mm N/A 80 mm
Dimension G N/A 45 mm N/A 55 mm N/A 68 mm N/A 92 mm N/A 115 mm
Dimension H N/A 60 mm N/A 75 mm N/A 90 mm N/A 125 mm N/A 150 mm
Dimension I N/A 6.5 mm N/A 6.5 mm N/A 8.5 mm N/A 10.5 mm N/A 12.5 mm
Dimension K N/A 20 mm N/A 25 mm N/A 30 mm N/A 35 mm N/A 40 mm
Dimension M N/A 1.5 mm N/A 2.0 mm N/A 2.0 mm N/A 2.5 mm N/A 3.0 mm