Print Back

The RunRight® RBS clamp is for positioning and securing all RSS suspension units. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSS suspension units.

RunRight® RBS Clamp
RunRight® RBS Clamp Drawing
Unit of Measure
Items RunRight® RBS Clamp
68514425000
RunRight® RBS Bracket (for RSS units)
RunRight® RBS Clamp
68514425001
RunRight® RBS Bracket (for RSS units)
RunRight® RBS Clamp
68514424840
RunRight® RBS Bracket (for RSS units)
RunRight® RBS Clamp
68514425003
RunRight® RBS Bracket (for RSS units)
RunRight® RBS Clamp
68514425004
RunRight® RBS Bracket (for RSS units)
Description  N/A RBS-11-CLAMP N/A RBS-15-CLAMP N/A RBS-18-CLAMP N/A RBS-27-CLAMP N/A RBS-38-CLAMP
Type N/A RBS
UPC Number N/A
UPC Code N/A 685144250001 N/A 685144250018 N/A 685144248404 N/A 685144250032 N/A 685144250049
Dimension D N/A 20 mm N/A 27 mm N/A 32 mm N/A 45 mm N/A 60 mm
Dimension G N/A 37 mm N/A 50 mm N/A 60 mm N/A 80 mm N/A 100 mm
Dimension H N/A 50 mm N/A 65 mm N/A 80 mm N/A 105 mm N/A 125 mm
Dimension I N/A 6 mm N/A 7 mm N/A 9 mm N/A 11 mm N/A 13 mm
Dimension K N/A 20 mm N/A 25 mm N/A 30 mm N/A 35 mm N/A 40 mm
Dimension M N/A 2.0 mm N/A 2.0 mm N/A 2.5 mm N/A 3.0 mm N/A 4.0 mm