Print Back

The RunRight® Rubber Suspension Unit RSF A has 4 bore holes in the inner square and the brackets are welded to the housing. They are designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RSF A
RunRight® RSF A 15 to 38 Drawing
Unit of Measure
Items RunRight® RSF A
68514480069
RunRight® Rubber Suspension Units - Type RSF A
RunRight® RSF A
68514480070
RunRight® Rubber Suspension Units - Type RSF A
RunRight® RSF A
68514480071
RunRight® Rubber Suspension Units - Type RSF A
RunRight® RSF A
68514480072
RunRight® Rubber Suspension Units - Type RSF A
RunRight® RSF A
68514480073
RunRight® Rubber Suspension Units - Type RSF A
Description  N/A RSF-A-15X25-SUSPENSION UNIT N/A RSF-A-15X40-SUSPENSION UNIT N/A RSF-A-15X60-SUSPENSION UNIT N/A RSF-A-18X30-SUSPENSION UNIT N/A RSF-A-18X50-SUSPENSION UNIT
Type N/A RSF A
Weight N/A 999 lb
UPC Code N/A 685144800695 N/A 685144800701 N/A 685144800718 N/A 685144800725 N/A 685144800732
Dimension A N/A 5 mm N/A 5 mm N/A 5 mm N/A 6 mm N/A 6 mm
Dimension B N/A 10 mm N/A 10 mm N/A 10 mm N/A 12 mm N/A 12 mm
Dimension G N/A 50 mm N/A 50 mm N/A 50 mm N/A 60 mm N/A 60 mm
Dimension S N/A 15 mm N/A 15 mm N/A 15 mm N/A 18 mm N/A 18 mm
Dimension L N/A 25 mm N/A 40 mm N/A 60 mm N/A 30 mm N/A 50 mm
Dimension L1 N/A 30 mm N/A 45 mm N/A 65 mm N/A 35 mm N/A 55 mm
Construction N/A Steel N/A Cast Iron N/A Steel N/A Steel N/A Cast Iron