Print Back

The RunRight® Rubber Suspension Unit RSF C has one central bore, allowing a lever arm to be positioned between 0° and 360°, and the brackets are welded to the housing. The frictional force of this unit guarantees a secure connection of the lever arms in any position. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RSF C Cast Iron
RunRight® RSF C Drawing
Unit of Measure
Items RunRight® RSF C Cast Iron
68514480081
RunRight® Rubber Suspension Units - Type RSF-C
RunRight® RSF C Cast Iron
68514480082
RunRight® Rubber Suspension Units - Type RSF-C
RunRight® RSF C Cast Iron
68514480083
RunRight® Rubber Suspension Units - Type RSF-C
RunRight® RSF C Cast Iron
68514480084
RunRight® Rubber Suspension Units - Type RSF-C
RunRight® RSF C Cast Iron
68514480085
RunRight® Rubber Suspension Units - Type RSF-C
Description  N/A RSF-C-15X25-SUSPENSION UNIT N/A RSF-C-15X40-SUSPENSION UNIT N/A RSF-C-15X60-SUSPENSION UNIT N/A RSF-C-18X30-SUSPENSION UNIT N/A RSF-C-18X50-SUSPENSION UNIT
Type N/A RSF C
Weight N/A 999 lb
UPC Code N/A 685144800817 N/A 685144800824 N/A 685144800831 N/A 685144800848 N/A 685144800855
Dimension A N/A 10 mm N/A 10 mm N/A 10 mm N/A 13 mm N/A 13 mm
Dimension G N/A 50 mm N/A 50 mm N/A 50 mm N/A 60 mm N/A 60 mm
Dimension S N/A 15 mm N/A 15 mm N/A 15 mm N/A 18 mm N/A 18 mm
Dimension L N/A 25 mm N/A 40 mm N/A 60 mm N/A 30 mm N/A 50 mm
Dimension L1 N/A 30 mm N/A 45 mm N/A 65 mm N/A 35 mm N/A 55 mm
Construction N/A Steel N/A Cast Iron N/A Steel N/A Steel N/A Cast Iron