Print Back

The RunRight® Rubber Suspension Unit RSR S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. This kind of connection is great for plus or minus angular motions. These units cannot take alternating motions across the neutral axis. They are manufactured with aluminum housings and steel inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RSR S
RunRight® RSR A and RSR S Drawing
Unit of Measure
Items RunRight® RSR S
68514425095
RunRight® Rubber Suspension Units - Type RSR S
RunRight® RSR S
68514425096
RunRight® Rubber Suspension Units - Type RSR S
RunRight® RSR S
68514425097
RunRight® Rubber Suspension Units - Type RSR S
RunRight® RSR S
68514425098
RunRight® Rubber Suspension Units - Type RSR S
RunRight® RSR S
68514425099
RunRight® Rubber Suspension Units - Type RSR S
Description  N/A RSR-S-11X20-SUSPENSION UNIT N/A RSR-S-11X30-SUSPENSION UNIT N/A RSR-S-11X50-SUSPENSION UNIT N/A RSR-S-15X25-SUSPENSION UNIT N/A RSR-S-15X40-SUSPENSION UNIT
Type N/A RSR S
UPC Number N/A
UPC Code N/A 685144250957 N/A 685144250964 N/A 685144250971 N/A 685144250988 N/A 685144250995
Dimension C N/A 8 mm N/A 8 mm N/A 8 mm N/A 10 mm N/A 10 mm
Dimension D N/A 28 mm N/A 28 mm N/A 28 mm N/A 36 mm N/A 36 mm
Dimension E N/A 4 mm N/A 4 mm N/A 4 mm N/A 5 mm N/A 5 mm
Dimension F N/A 2.5 mm
Dimension S N/A 11 mm N/A 11 mm N/A 11 mm N/A 15 mm N/A 15 mm
Dimension L N/A 20 mm N/A 30 mm N/A 50 mm N/A 25 mm N/A 40 mm
Dimension L1 N/A 25 mm N/A 35 mm N/A 55 mm N/A 30 mm N/A 45 mm