Print Back

The RunRight® Rubber Suspension Unit RSR has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either side of the unit. They are manufactured with aluminum housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RSR
RunRight® RSR A and RSR S Drawing
Unit of Measure
Items RunRight® RSR
68514425080
RunRight® Rubber Suspension Units - Type RSR
RunRight® RSR
68514425081
RunRight® Rubber Suspension Units - Type RSR
RunRight® RSR
68514425082
RunRight® Rubber Suspension Units - Type RSR
RunRight® RSR
68514425083
RunRight® Rubber Suspension Units - Type RSR
RunRight® RSR
68514425084
RunRight® Rubber Suspension Units - Type RSR
Description  N/A RSR-A-15X25-SUSPENSION UNIT N/A RSR-A-15X40-SUSPENSION UNIT N/A RSR-A-15X60-SUSPENSION UNIT N/A RSR-A-18X30-SUSPENSION UNIT N/A RSR-A-18X50-SUSPENSION UNIT
Type N/A RSR A
UPC Number N/A
UPC Code N/A 685144250803 N/A 685144250810 N/A 685144250827 N/A 685144250834 N/A 685144250841
Dimension A N/A 5 mm N/A 5 mm N/A 5 mm N/A 6 mm N/A 6 mm
Dimension B N/A 10 mm N/A 10 mm N/A 10 mm N/A 12 mm N/A 12 mm
Dimension D N/A 36 mm N/A 36 mm N/A 36 mm N/A 45 mm N/A 45 mm
Dimension E N/A 5 mm
Dimension F N/A 2.5 mm
Dimension S N/A 15 mm N/A 15 mm N/A 15 mm N/A 18 mm N/A 18 mm
Dimension L N/A 25 mm N/A 40 mm N/A 60 mm N/A 30 mm N/A 50 mm
Dimension L1 N/A 30 mm N/A 45 mm N/A 65 mm N/A 35 mm N/A 55 mm