The RunRight® Rubber Suspension Unit RSS C has one central bore and can be positioned between 0° and 360°. The frictional force of this unit guarantees a securconnection of the lever arms in any position. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Items |
![]() 68514463628 RunRight® Rubber Suspension Units - Type RSS C |
![]() 68514463629 RunRight® Rubber Suspension Units - Type RSS C |
![]() 68514463630 RunRight® Rubber Suspension Units - Type RSS C |
![]() 68514463631 RunRight® Rubber Suspension Units - Type RSS C |
![]() 68514463632 RunRight® Rubber Suspension Units - Type RSS C |
|||||
Description | N/A RSS-C-15X25-SUSPENSION UNIT | N/A RSS-C-15X40-SUSPENSION UNIT | N/A RSS-C-15X60-SUSPENSION UNIT | N/A RSS-C-18X30-SUSPENSION UNIT | N/A RSS-C-18X50-SUSPENSION UNIT | |||||
Type | N/A RSS C | |||||||||
UPC Number | N/A | |||||||||
UPC Code | N/A 685144636287 | N/A 685144636294 | N/A 685144636300 | N/A 685144636317 | N/A 685144636324 | |||||
Dimension A | N/A 10 mm | N/A 10 mm | N/A 10 mm | N/A 13 mm | N/A 13 mm | |||||
Dimension D | N/A 27 mm | N/A 27 mm | N/A 27 mm | N/A 32 mm | N/A 32 mm | |||||
Dimension S | N/A 15 mm | N/A 15 mm | N/A 15 mm | N/A 18 mm | N/A 18 mm | |||||
Dimension L | N/A 25 mm | N/A 40 mm | N/A 60 mm | N/A 30 mm | N/A 50 mm | |||||
Dimension L1 | N/A 30 mm | N/A 45 mm | N/A 65 mm | N/A 35 mm | N/A 55 mm | |||||
|