Print Back

The RunRight® Rubber Suspension Unit RSS S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. Only one through-bolt is required on the smaller units through the RSS S 18. Frictional force is used to secure the lever arms at any position within 360°. They are manufactured with steel housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RSS S
RunRight® RSS S Drawing
Unit of Measure
Items RunRight® RSS S
68514425031
RunRight® Rubber Suspension Units - Type RSS S
RunRight® RSS S
68514425032
RunRight® Rubber Suspension Units - Type RSS S
RunRight® RSS S
68514425033
RunRight® Rubber Suspension Units - Type RSS S
RunRight® RSS S
68514425034
RunRight® Rubber Suspension Units - Type RSS S
RunRight® RSS S
68514425035
RunRight® Rubber Suspension Units - Type RSS S
Description  N/A RSS-S-11X20-SUSPENSION UNIT N/A RSS-S-11X30-SUSPENSION UNIT N/A RSS-S-11X50-SUSPENSION UNIT N/A RSS-S-15X25-SUSPENSION UNIT N/A RSS-S-15X40-SUSPENSION UNIT
Type N/A RSS S
UPC Number N/A
UPC Code N/A 685144250315 N/A 685144250322 N/A 685144250339 N/A 685144250346 N/A 685144250353
Dimension C N/A 8 mm N/A 8 mm N/A 8 mm N/A 11 mm N/A 11 mm
Dimension D N/A 20 mm N/A 20 mm N/A 20 mm N/A 27 mm N/A 27 mm
Dimension S N/A 11 mm N/A 11 mm N/A 11 mm N/A 15 mm N/A 15 mm
Dimension L N/A 20 mm N/A 30 mm N/A 50 mm N/A 25 mm N/A 40 mm
Dimension L1 N/A 25 mm N/A 35 mm N/A 55 mm N/A 30 mm N/A 45 mm