Print Back

The RunRight® Rubber Suspension Unit RSS A has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RSS A
RunRight® RSS A and RSS C Drawing
Unit of Measure
Items RunRight® RSS A
68514425013
RunRight® Rubber Suspension Units - Type RSS A
RunRight® RSS A
68514425014
RunRight® Rubber Suspension Units - Type RSS A
RunRight® RSS A
68514417485
RunRight® Rubber Suspension Units - Type RSS A
RunRight® RSS A
68514424839
RunRight® Rubber Suspension Units - Type RSS A
RunRight® RSS A
68514425017
RunRight® Rubber Suspension Units - Type RSS A
Description  N/A RSS-A-15X25-SUSPENSION UNIT N/A RSS-A-15X40-SUSPENSION UNIT N/A RSS-A-15X60-SUSPENSION UNIT N/A RSS-A-18X30-SUSPENSION UNIT N/A RSS-A-18X50-SUSPENSION UNIT
Type N/A RSS A
UPC Number N/A
UPC Code N/A 685144250131 N/A 685144250148 N/A 685144174857 N/A 685144248398 N/A 685144250179
Dimension A N/A 5 mm N/A 5 mm N/A 5 mm N/A 6 mm N/A 6 mm
Dimension B N/A 10 mm N/A 10 mm N/A 10 mm N/A 12 mm N/A 12 mm
Dimension D N/A 27 mm N/A 27 mm N/A 27 mm N/A 32 mm N/A 32 mm
Dimension S N/A 15 mm N/A 15 mm N/A 15 mm N/A 18 mm N/A 18 mm
Dimension L N/A 25 mm N/A 40 mm N/A 60 mm N/A 30 mm N/A 50 mm
Dimension L1 N/A 30 mm N/A 45 mm N/A 65 mm N/A 35 mm N/A 55 mm