The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually.
Items |
![]() 68514485104 RunRight® Chain Riders Only (no hardware) |
![]() 68514485105 RunRight® Chain Riders Only (no hardware) |
![]() 68514485106 RunRight® Chain Riders Only (no hardware) |
![]() 68514485107 RunRight® Chain Riders Only (no hardware) |
![]() 68514485253 RunRight® Chain Riders Only (no hardware) |
|||||
Description | N/A RCG-ANSI 35&41-GUIDE MM | N/A RCG-ANSI 40-GUIDE MM | N/A RCG-ANSI 50-GUIDE MM | N/A RCG-ANSI 60-GUIDE MM | N/A RCG-ANSI 31&41-GUIDE IN | |||||
Rider Width (Dim B) | N/A 10 mm0.4 in | N/A 13.9 mm0.55 in | N/A 16.6 mm0.65 in | N/A 19.5 mm0.77 in | N/A 10 mm0.4 in | |||||
Type | N/A Chain Rider | |||||||||
Application | N/A Chain Rider | |||||||||
Contents | N/A One Complete Unit | |||||||||
For Idler Bolt | N/A M8 | N/A M10 | N/A M10 | N/A M12 | N/A 3/8" | |||||
UPC Number | N/A | |||||||||
ANSI Chain Size | N/A 35/41 | N/A 40 | N/A 50 | N/A 60 | N/A 35/41 | |||||
Chain Rider Number | N/A P3/8-8 | N/A P1/2-10 | N/A P5/8-10 | N/A P3/4-12 | N/A P3/8-3/8 | |||||
Use with Tensioner Size | N/A RT11-M | N/A RT 15/18-M | N/A RT 15/18-M | N/A RT 27-M | N/A RT 11 | |||||
|