Print Back
RunRight® sprockets are available in single, double, and triple strands for RunRight metric tensioners. The RunRight sprockets for RunRight metric tensioners do include idler bolt & nuts (as these do not come with the RunRight™ metric tensioner units).
RunRight® Idler Sprockets (Metric)
RunRight® Sprockets Drawing (Metric)
Unit of Measure
Items RunRight® Idler Sprockets (Metric)
68514484965
RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)
RunRight® Idler Sprockets (Metric)
68514484966
RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)
RunRight® Idler Sprockets (Metric)
68514484967
RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)
RunRight® Idler Sprockets (Metric)
68514484968
RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)
RunRight® Idler Sprockets (Metric)
68514484969
RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)
Description  N/A 25BB20-M8 SPROCKET SET N/A 35BB19-M10 SPROCKET SET N/A 40BB18-M10 SPROCKET SET N/A 41BB18-M10 SPROCKET SET N/A 50BB17-M12 SPROCKET SET
Type N/A Idler Sprocket
Application N/A Idler Sprocket
Contents N/A One Complete Unit
Pitch N/A 0.25 in N/A 0.38 in N/A 0.50 in N/A 0.50 in N/A 0.63 in
Number of Teeth N/A 20 N/A 19 N/A 18 N/A 18 N/A 17
UPC Number N/A
ANSI Chain Size N/A 25 N/A 35 N/A 40 N/A 41 N/A 50
Dimension W N/A M8 N/A M10 N/A M10 N/A M10 N/A M12
Length (Dim L) N/A 45 mm N/A 55 mm N/A 55 mm N/A 55 mm N/A 80 mm
Sprocket Number N/A 25BB20 N/A 35BB19 N/A 40BB18 N/A 41BB18 N/A 50BB17
Use with Tensioner Size N/A RT 11-M N/A RT 15-M N/A RT 15/18-M N/A RT 15/18-M N/A RT 27-M