Print Back

RunRight® RT SS tensioners are for use in the food and pharmaceutical industries. They are manufactured with cast stainless steel housings, arms and inner square. They come with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RT SS
RunRight® RT Drawing (without bolt)
Unit of Measure
Items RunRight® RT SS
68514485681
RunRight® Metric Tensioners - RT SS (Stainless Steel)
RunRight® RT SS
68514463014
RunRight® Metric Tensioners - RT SS (Stainless Steel)
RunRight® RT SS
68514463015
RunRight® Metric Tensioners - RT SS (Stainless Steel)
RunRight® RT SS
68514463016
RunRight® Metric Tensioners - RT SS (Stainless Steel)
RunRight® RT SS
68514463017
RunRight® Metric Tensioners - RT SS (Stainless Steel)
Description  N/A RT-SS-11-TENSNR MM N/A RT-SS-15-TENSNR MM N/A RT-SS-18-TENSNR MM N/A RT-SS-27-TENSNR MM N/A RT-SS-40-TENSNR MM
Tensioner N/A RT SS11-M N/A RT SS15-M N/A RT SS18-M N/A RT SS27-M N/A RT SS40-M
Mounting Bolt Size N/A M6 x 20 N/A M8 x 25 N/A M10 x 30 N/A M12 x 40 N/A M16 x 40
Type N/A Chain/Belt Tensioner
Element Material N/A Natural Rubber
Style N/A Elastomeric
Outside Diameter (Dim D) N/A 35 mm1.38 in N/A 45 mm1.77 in N/A 58 mm2.28 in N/A 78 mm3.07 in N/A 100 mm3.94 in
Overall Length (Dim E) N/A 51 mm2.01 in N/A 64 mm2.52 in N/A 79 mm3.11 in N/A 108 mm4.25 in N/A 140 mm5.51 in
Color N/A Black
Normal Temperature Range N/A -40 to 180 ºC-40 to 80 ºF
Dimension T N/A 8.5 mm N/A 10.5 mm N/A 10.5 mm N/A 12.5 mm N/A 20.5 mm
Dimension L N/A 90 mm3.54 in N/A 112.5 mm4.43 in N/A 115 mm4.53 in N/A 155 mm6.1 in N/A 205 mm8.07 in
Dimension J-1 N/A 80 mm3.15 in N/A 100 mm3.94 in N/A 100 mm3.94 in N/A 130 mm5.12 in N/A 175 mm6.89 in
Dimension J-2 N/A 60 mm2.36 in N/A 80 mm3.15 in N/A 80 mm3.15 in N/A 100 mm3.94 in N/A 140 mm5.51 in
Dimension M N/A 20 mm N/A 25 mm N/A 30 mm N/A 50 mm N/A 70 mm
Dimension G N/A 5 mm0.2 in N/A 5 mm0.2 in N/A 7 mm0.24 in N/A 8 mm0.31 in N/A 10 mm0.39 in
Dimension O N/A 6 mm0.24 in N/A 8 mm0.31 in N/A 10.5 mm0.41 in N/A 15 mm0.59 in N/A 15 mm0.59 in
Dimension P N/A 8 mm0.31 in N/A 8.5 mm0.33 in N/A 8.5 mm0.33 in N/A 10.5 mm0.41 in N/A 12.5 mm0.49 in
Dimension K N/A 20 mm0.79 in N/A 25 mm0.98 in N/A 30 mm1.18 in N/A 50 mm1.97 in N/A 60 mm2.36 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 40 N9 lb N/A 65 N14.6 lb N/A 180 N40.5 lb N/A 380 N85.4 lb N/A 730 N164.1 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 28 mm1.1 in N/A 34 mm1.3 in N/A 34 mm1.3 in N/A 44 mm1.7 in N/A 60 mm2.4 in
UPC Number N/A
Cubic inches N/A 9.81925 in³ N/A 19.75957 in³ N/A 32.12132 in³ N/A 79.58975 in³ N/A 166.30172 in³