The RunRight® steel idler pulley is used for the "inside" tensioning of V-belts. The bearings are self-lubricating for longer life. The rollers can be used for applications operating within a -40° to 212°F (-40° to 100°C) temperature range.
Items |
![]() 68514417472 RunRight® Steel Idler Pulley (Flat Belt & V-Belt) |
![]() 68514417473 RunRight® Steel Idler Pulley (Flat Belt & V-Belt) |
![]() 68514417474 RunRight® Steel Idler Pulley (Flat Belt & V-Belt) |
![]() 68514417475 RunRight® Steel Idler Pulley (Flat Belt & V-Belt) |
||||
Description | N/A CB4-FLAT IDLER | N/A A3-V BELT IDLER | N/A B5-V BELT IDLER | N/A B7-V BELT IDLER | ||||
Type | N/A Flat Belt/Quite Chain Idler Pulley | N/A V-Belt Pulley Idler | N/A V-Belt Pulley Idler | N/A V-Belt Pulley Idler | ||||
Model | N/A CB4 | N/A A3 Pulley | N/A B5 Pulley | N/A B7 Pulley | ||||
Pulley Outside Diameter | N/A 4.750 in | N/A 3.00 in | N/A 5.06 in | N/A 7.31 in | ||||
Bore | N/A 0.500 in | N/A 0.375 in | N/A 0.500 in | N/A 0.500 in | ||||
Length thru Bore | N/A 0.719 in | N/A 0.844 in | N/A 0.719 in | N/A 0.719 in | ||||
Overall Width | N/A 1.440 in | N/A | N/A | N/A | ||||
Flat Surface Width | N/A 1.000 in | N/A | N/A | N/A | ||||
|