Print Back

RunRight® RT M tensioners are manufactured with steel parts and are designed for large heavy duty applications. They are manufactured with standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RT M50 Tensioner
RunRight® RT M 50 Belt Drive Tensioner Drawing
Unit of Measure
Items RunRight® RT M50 Tensioner
68514482465
RunRight® Tensioners - Type RT M (Large Belt & Chain Drive)
RunRight® RT M50 Tensioner
68514482384
RunRight® Tensioners - Type RT M (Large Belt & Chain Drive)
RunRight® RT M50 Tensioner
68514480752
RunRight® Tensioners - Type RT M (Large Belt & Chain Drive)
RunRight® RT M50 Tensioner
68514484272
RunRight® Tensioners - Type RT M (Large Belt & Chain Drive)
RunRight® RT M50 Tensioner
68514483506
RunRight® Tensioners - Type RT M (Large Belt & Chain Drive)
Description  N/A RT-M-50X105-TENSNR W/4.25F10 IDLER N/A RT-M-50X270-TENSNR W/8.5F10 IDLER N/A RT-M-50X400-TENSNR W/12.25X14 IDLER N/A RT-M-50X270-180 CHAIN TENSNR N/A RT-M-50X270-200 CHAIN TENSNR
Type N/A Large Belt Drive Tensioner N/A Large Belt Drive Tensioner N/A Large Belt Drive Tensioner N/A Large Chain Drive Tensioner N/A Large Chain Drive Tensioner
UPC Number N/A
UPC Code N/A 685144824653 N/A 685144823847 N/A 685144807526 N/A 685144842725 N/A 685144835062
Dimension A1 N/A 8.00 in N/A 8.00 in N/A 10.71 in N/A 16.00 in N/A 16.00 in
Dimension B N/A 10.00 in N/A 13.31 in N/A 16.69 in N/A 13.31 in N/A 13.31 in
Dimension C N/A 10.00 in N/A 16.69 in N/A 22.81 in N/A 16.69 in N/A 16.69 in
Dimension D N/A 10.00 in N/A 10.00 in N/A 12.25 in N/A 9.01 in N/A 10.02 in
Dimension E N/A 15.00 in N/A 15.00 in N/A 19.29 in N/A 15.00 in N/A 15.00 in
Dimension F N/A 7.50 in
Dimension G N/A 6.09 in N/A 6.09 in N/A 5.90 in N/A 6.09 in N/A 6.09 in
Dimension L N/A 8.90 in N/A 10.10 in N/A 12.66 in N/A 8.90 in N/A 8.90 in
# of Teeth N/A N/A N/A N/A 11 N/A 11