RunRight® RT P tensioners are designed for light duty applications where an economical product choice is required. They are manufactured of glass-reinforced DuPont Zytel® Nylon with the standard Tensys™ 10 rubber inserts and a dual arm design. The RT P tensioners are designed for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Items |
![]() 68514424481 RunRight® Tensioners - Type RT P (Plastic Tensioners) |
![]() 68514424416 RunRight® Tensioners - Type RT P (Plastic Tensioners) |
||
Description | N/A RT-P-7-TENSNR IN | N/A RT-P-11-TENSNR IN | ||
Type | N/A Plastic Tensioner | |||
UPC Number | N/A | |||
UPC Code | N/A 685144244819 | N/A 685144244161 | ||
Dimension D | N/A 1.13 in | N/A 1.56 in | ||
Dimension E | N/A 1.03 in | N/A 2.03 in | ||
Dimension G | N/A 0.09 in | N/A 0.18 in | ||
Dimension H | N/A M4 | N/A 1/4-20 | ||
Dimension J | N/A 2.36 in | N/A 3.15 in | ||
|