Print Back

RunRight® RT T tensioners are designed for applications requiring very high tensioning forces. They are manufactured with cast iron housings and have a fully welded steel arm and inner square. They are manufactured with standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RT T Tensioner
RunRight® RT T Tensioner Drawing
Unit of Measure
Items RunRight® RT T Tensioner
68514479412
RunRight® Tensioners - Type RT T (Double Arm)
RunRight® RT T Tensioner
68514417457
RunRight® Tensioners - Type RT T (Double Arm)
RunRight® RT T Tensioner
68514486087
RunRight® Tensioners - Type RT T (Double Arm)
Description  N/A RT-T-45-DUAL ARM TENSNR N/A RT-T-50-DUAL ARM TENSNR N/A RT-T-45-TENSNR W/D160A13 IDLER
Type N/A Dual Arm Tensioner
UPC Number N/A
UPC Code N/A 685144794123 N/A 685144174574 N/A 685144860873
Dimension D N/A 115 mm N/A 150 mm N/A 115 mm
Dimension E N/A 223 mm N/A 257 mm N/A 223 mm
Dimension G N/A 10 mm N/A 10 mm N/A 10 mm
Dimension H N/A M20 N/A M24 N/A M20
Dimension J1 N/A 180 mm N/A No Pre-Drilled Hole N/A 180 mm
Dimension J2 N/A 225 mm N/A No Pre-Drilled Hole N/A 225 mm