Print Back

The RunRight® tensioning roller is primarily used as a back-side belt tensioner. The rollers are available in either plastic or aluminum. The bearings are self-lubricating for longer life. The rollers can be used for applications operating within a -31° to 212°F (-35° to 100°C) temperature range.

RunRight® Tensioning Roller
RunRight® Tensioning Roller Drawing
Unit of Measure
Items RunRight® Tensioning Roller
68514463115
RunRight® Tensioning Rollers (Plastic & Aluminum)
RunRight® Tensioning Roller
68514453028
RunRight® Tensioning Rollers (Plastic & Aluminum)
RunRight® Tensioning Roller
68514443023
RunRight® Tensioning Rollers (Plastic & Aluminum)
RunRight® Tensioning Roller
68514457573
RunRight® Tensioning Rollers (Plastic & Aluminum)
RunRight® Tensioning Roller
68514457574
RunRight® Tensioning Rollers (Plastic & Aluminum)
Description  N/A RPR-11-IDLER ROLLER N/A RPR-15/18-IDLER ROLLER N/A RPR-27-IDLER ROLLER N/A RPR-38-IDLER ROLLER N/A RPR-45-IDLER ROLLER
Type N/A Roller Idler
Material N/A Polyurethane
Application N/A Belt Idler
Contents N/A One Complete Unit
Idler Bolt Size N/A M8 N/A M10 N/A M12 N/A M16 N/A M20
Dimension C N/A 2 mm.08 in N/A 6 mm0.240 in N/A 7 mm0.320 in N/A 8 mm0.320 in N/A 10 mm0.390 in
Dimension D N/A 14 mm0.55 in N/A 21 mm0.83 in N/A 21 mm0.83 in N/A 24.89 mm0.98 in N/A 26.92 mm1.06 in
Weight N/A 0.18 lb N/A 0.37 lb N/A 0.88 lb N/A 2.54 lb N/A 3.7 lb
Max RPM N/A 8000 rpm N/A 8000 rpm N/A 6000 rpm N/A 5000 rpm N/A 4500 rpm
UPC Number N/A
Use with Tensioner Size N/A RT11-M N/A RT15/18-M N/A RT27-M N/A RT38-M N/A RT45-M
Roller Idler Number N/A RPR11 N/A RPR15/18 N/A RPR27 N/A RPR38 N/A RPR45