| Items |
68514476401 SC Type Spacer Coupling Hubs with Keyway, Standard Length - Metric Bores |
68514476410 SC Type Spacer Coupling Hubs with Keyway, Standard Length - Metric Bores |
||
| Description | N/A 6SCH-SPCR HUB-27MMH7-8X3.3MMKW | N/A 7SCH-SPCR HUB-19MMH7-6X3MMKW-SP KW | ||
| Bore Size | N/A 27.00 mm | N/A 19.00 mm | ||
| Coupling Type | N/A Coupling Hubs | |||
| Hub # | N/A 6SCH | N/A 7SCH | ||
| Material | N/A Cast Iron | |||
| Thread (Dimension T) | N/A 5/16-18 | |||
| Keyway Size (W x D) | N/A 8 X 3.3 mm | N/A 6 x 3 mm | ||
| Outside Diameter | N/A 2.500 in63.50 mm | N/A 2.810 in71.37 mm | ||
| Color | N/A Gray | |||
| Nominal Torque (with EPDM Sleeve) | N/A 450 in·lb50.84 N·m | N/A 725 in·lb81.91 N·m | ||
| Bore Type | N/A Finished Bore | |||
| Max. Bore | N/A 1.375 in34.93 mm | N/A 1.625 in41.28 mm | ||
| Max. Speed | N/A 6000 rpm | N/A 5250.00 rpm | ||
| Dimension L | N/A 1.220 in30.99 mm | N/A 1.470 in37.34 mm | ||
| Dimension SL | N/A 0.630 in16.00 mm | N/A 0.710 in18.03 mm | ||
| Torsional Stiffness | N/A 1718.00 in·lb/rad | N/A 2769.00 in·lb/rad | ||
| Rated HP at 100 rpm | N/A 0.70 hp | N/A 1.20 hp | ||
| Rated HP at 1,200 rpm | N/A 8.60 hp | N/A 14.00 hp | ||
| Rated HP at 1,800 rpm | N/A 12.90 hp | N/A 21.00 hp | ||
| Rated HP at 3,600 rpm | N/A 25.70 hp | N/A 41.00 hp | ||
| # of Cap Screws Required | N/A 4 | |||
| Cap Screw Required Size | N/A 1/4 - 1-3/4 | N/A 1/4 - 1-7/8 | ||
| Coupling Type | N/A S-Flex | |||
| Cubic inches | N/A 7.62500 in³ | N/A 11.60727 in³ | ||
| Weight | N/A 1.43 lb | N/A 2.00 lb | ||
|
|
||||