| Items |
68514436910 SC Type Spacer Coupling Hubs without Keyway, Short Length - Inch (Imperial) Bores |
68514436912 SC Type Spacer Coupling Hubs without Keyway, Short Length - Inch (Imperial) Bores |
68514436914 SC Type Spacer Coupling Hubs without Keyway, Short Length - Inch (Imperial) Bores |
68514436916 SC Type Spacer Coupling Hubs without Keyway, Short Length - Inch (Imperial) Bores |
||||
| Description | N/A 9SCHS-SPCR HUB-7/8-NKW | N/A 10SCHS-SPCR HUB-1-1/8-NKW | N/A 11SCHS-SPCR HUB-1-1/8-NKW | N/A 12SCHS-SPCR HUB-1-7/8-NKW | ||||
| Bore Size | N/A 7/8 in | N/A 1 1/8 in | N/A 1 1/8 in | N/A 1 7/8 in | ||||
| Hub # | N/A 9SCHS | N/A 10SCHS | N/A 11SCHS | N/A 12SCHS | ||||
| Coupling Type | N/A Coupling Hubs | |||||||
| Material | N/A Cast Iron | |||||||
| Thread (Dimension T) | N/A 3/8-16 | N/A 1/2-13 | N/A 1/2-13 | N/A 5/8-11 | ||||
| Keyway Size (W x D) | N/A No Keyway | |||||||
| Outside Diameter | N/A 3.630 in92.20 mm | N/A 4.380 in111.25 mm | N/A 5.250 in133.35 mm | N/A 5.750 in146.05 mm | ||||
| Color | N/A Gray | |||||||
| Nominal Torque (with EPDM Sleeve) | N/A 1800 in·lb | N/A 2875 in·lb | N/A 4530 in·lb | N/A 7200 in·lb | ||||
| Bore Type | N/A Finished Bore | |||||||
| Max. Bore | N/A 1.5 in | N/A 1.625 in | N/A 1.875 in | N/A 2.500 in | ||||
| Max. Speed | N/A 3750.00 rpm | N/A 3600.00 rpm | N/A 3600.00 rpm | N/A 2800.00 rpm | ||||
| Dimension L | N/A 1.530 in38.86 mm | N/A 1.660 in42.16 mm | N/A 1.910 in48.51 mm | N/A 2.530 in64.26 mm | ||||
| Dimension SL | N/A 0.630 in16.00 mm | N/A 0.630 in16.00 mm | N/A 0.750 in19.05 mm | N/A 1.120 in28.45 mm | ||||
| Torsional Stiffness | N/A 6875.00 in·lb/rad | N/A 10980.00 in·lb/rad | N/A 17300.00 in·lb/rad | N/A 27500.00 in·lb/rad | ||||
| Rated HP at 100 rpm | N/A 2.90 hp | N/A 4.60 hp | N/A 7.20 hp | N/A 11.40 hp | ||||
| Rated HP at 1,200 rpm | N/A 34.00 hp | N/A 55.00 hp | N/A 86.00 hp | N/A 137.00 hp | ||||
| Rated HP at 1,800 rpm | N/A 51.00 hp | N/A 82.00 hp | N/A 129.00 hp | N/A 206.00 hp | ||||
| Rated HP at 3,600 rpm | N/A 103.00 hp | N/A 164.00 hp | N/A 259.00 hp | N/A | ||||
| # of Cap Screws Required | N/A 4 | |||||||
| Cap Screw Required Size | N/A 5/8 - 4-1/2 | N/A 7/16 - 2-1/2 | N/A 1/2 - 2-3/4 | N/A 5/8 - 3-1/2 | ||||
| Coupling Type | N/A S-Flex | |||||||
| Weight | N/A 5.30 lb | N/A 8.53 lb | N/A 1.24 lb | N/A 14.10 lb | ||||
| Cubic inches | N/A 20.16066 in³ | N/A 31.84610 in³ | N/A 52.64438 in³ | N/A 83.64813 in³ | ||||
|
|
||||||||