| Items |
68514436593 SC Type Spacer Coupling Hubs with Keyway, Standard Length - Inch (Imperial) Bores |
68514436594 SC Type Spacer Coupling Hubs with Keyway, Standard Length - Inch (Imperial) Bores |
68514436711 SC Type Spacer Coupling Hubs with Keyway, Standard Length - Inch (Imperial) Bores |
68514436591 SC Type Spacer Coupling Hubs with Keyway, Standard Length - Inch (Imperial) Bores |
68514436590 SC Type Spacer Coupling Hubs with Keyway, Standard Length - Inch (Imperial) Bores |
|||||
| Description | N/A 5SCH-SPCR HUB-1"-1/4X1/8KW | N/A 5SCH-SPCR HUB-1-1/8-1/4X1/8KW | N/A 5SCH-SPCR HUB-1/2-1/8X1/16KW | N/A 5SCH-SPCR HUB-3/4-3/16X3/32KW | N/A 5SCH-SPCR HUB-5/8-3/16X3/32KW | |||||
| Bore Size | N/A 1 in | N/A 1 1/8 in | N/A 1/2 in | N/A 3/4 in | N/A 5/8 in | |||||
| Coupling Type | N/A Coupling Hubs | |||||||||
| Hub # | N/A 5SCH | |||||||||
| Material | N/A Cast Iron | |||||||||
| Thread (Dimension T) | N/A 5/16-18 | |||||||||
| Keyway Size (W x D) | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | N/A 1/8 x 1/16 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | |||||
| Outside Diameter | N/A 2.000 in50.80 mm | |||||||||
| Color | N/A Gray | |||||||||
| Nominal Torque (with EPDM Sleeve) | N/A 240 in·lb | |||||||||
| Bore Type | N/A Finished Bore | |||||||||
| Max. Bore | N/A 1.125 in | |||||||||
| Max. Speed | N/A 7600.00 rpm | |||||||||
| Dimension L | N/A 1.090 in27.69 mm | |||||||||
| Dimension SL | N/A 0.540 in13.72 mm | |||||||||
| Torsional Stiffness | N/A 916.00 in·lb/rad | |||||||||
| Rated HP at 100 rpm | N/A 0.40 hp | |||||||||
| Rated HP at 1,200 rpm | N/A 4.60 hp | |||||||||
| Rated HP at 1,800 rpm | N/A 6.90 hp | |||||||||
| Rated HP at 3,600 rpm | N/A 13.70 hp | |||||||||
| # of Cap Screws Required | N/A 4 | |||||||||
| Cap Screw Required Size | N/A #10 - 1-1/2 | |||||||||
| Coupling Type | N/A S-Flex | |||||||||
| Weight | N/A 0.77 lb | N/A 0.70 lb | N/A 0.96 lb | N/A 0.89 lb | N/A 0.92 lb | |||||
| Cubic inches | N/A 4.36000 in³ | |||||||||
|
|
||||||||||