| Items |
68514436751 SC Type Spacer Coupling Hubs with Rough Stock Bore, Standard Length |
68514436758 SC Type Spacer Coupling Hubs with Rough Stock Bore, Standard Length |
||
| Description | N/A 13SCH-SPCR HUB-1-3/8-NKW-RSB | N/A 14SCH-SPCR HUB-1-3/4-NKW-RSB | ||
| Bore Size | N/A 1 3/8 in | N/A 1 3/4 in | ||
| Coupling Type | N/A Coupling Hubs | |||
| Hub # | N/A 13SCH | N/A 14SCH | ||
| Material | N/A Cast Iron | |||
| Thread (Dimension T) | N/A 3/4-10 | |||
| Keyway Size (W x D) | N/A No Keyway | |||
| Outside Diameter | N/A 6.130 in155.70 mm | N/A 6.5 in165.10 mm | ||
| Color | N/A Gray | |||
| Nominal Torque (with EPDM Sleeve) | N/A 11350 in·lb | N/A 18000 in·lb | ||
| Bore Type | N/A Rough Stock Bore | |||
| Max. Bore | N/A 3.375 in | N/A 3.875 in | ||
| Max. Speed | N/A 2400.00 rpm | N/A 2200 rpm | ||
| Dimension L | N/A 3.340 in84.84 mm | N/A 3.380 in85.85 mm | ||
| Dimension SL | N/A 1.650 in41.91 mm | N/A 1.920 in48.77 mm | ||
| Torsional Stiffness | N/A 43350.00 in·lb/rad | N/A 68755.00 in·lb/rad | ||
| Rated HP at 100 rpm | N/A 18.00 hp | N/A 28.60 hp | ||
| Rated HP at 1,200 rpm | N/A 216.00 hp | N/A 343.00 hp | ||
| Rated HP at 1,800 rpm | N/A 324.00 hp | N/A 514.00 hp | ||
| # of Cap Screws Required | N/A 4 | |||
| Cap Screw Required Size | N/A 5/8 - 4-3/4 | N/A 5/8 - 5 | ||
| Coupling Type | N/A S-Flex | |||
| Weight | N/A 19.90 lb | N/A 24.20 lb | ||
|
|
||||