Print Back
  • Lovejoy offers flexible sleeves for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
  • The one-piece split design provides solutions for applications with unique requirements where small shaft separations inhibit the installation of a one-piece solid sleeve
  • Pre-molded teeth along the diameter of the sleeve engage with teeth of the coupling flanges
  • No clamps or screws are needed to connect the flanges with the flexible sleeve which securely lock together under torque for smooth transmission of power
  • Torque is transmitted through shear loading of the sleeve
  • All three sleeve materials are highly elastic which permits the S-Flex coupling to protect connected equipment from harmful shock loading, vibration, and shaft misalignment
H, HS Sleeve Types
    These sleeves feature both a one-piece solid (H) and two-piece split (HS) design and are molded of Hytrel. The sleeves in Hytrel material are designed to transmit power for high torque applications.
    Because of the design and the properties of the Hytrel molded sleeve, the H and HS sleeves should not be used as direct replacements for EPDM or Neoprene sleeves, and can only be used with S, TF, or SC flanges.
H & HS Type Sleeves for S-Flex Couplings - Imperial
H & HS Type Sleeves for S-Flex Couplings - Imperial-2
Unit of Measure
Items orange solid sleeve
68514440738
H & HS Type Elastomer Sleeves
orange solid sleeve
68514436848
H & HS Type Elastomer Sleeves
orange solid sleeve
68514436514
H & HS Type Elastomer Sleeves
orange solid sleeve
68514440744
H & HS Type Elastomer Sleeves
orange solid sleeve
68514435454
H & HS Type Elastomer Sleeves
Description  N/A 6H-SLEEVE N/A 7H-SLEEVE N/A 8H-SLEEVE N/A 9H-SLEEVE N/A 10H-SLEEVE
Min. Bore N/A 0.625 in N/A 0.625 in N/A 0.750 in N/A 0.875 in N/A 1.125 in
Max. Bore N/A 1.438 in N/A 1.625 in N/A 1.938 in N/A 2.375 in N/A 2.750 in
Coupling Size N/A 6H N/A 7H N/A 8H N/A 9H N/A 10H
Sleeve Type N/A H
Type N/A Sleeves for S-Flex Endurance Couplings
Length (Dimension G) N/A 0.880 in22.35 mm N/A 1.000 in25.40 mm N/A 1.130 in28.70 mm N/A 1.440 in36.58 mm N/A 1.630 in41.40 mm
Outside Diameter N/A 3.75 in95.25 mm N/A 4.340 in110.24 mm N/A 5.060 in128.52 mm N/A 6.000 in152.40 mm N/A 7.060 in179.32 mm
Material N/A Hytrel®
Color N/A Orange
Connection Type A x B N/A Coupling Sleeve
Dimension L N/A 1.880 in47.75 mm N/A 2.190 in55.63 mm N/A 2.500 in63.50 mm N/A 3.000 in76.20 mm N/A 3.440 in87.38 mm
Weight N/A 0.50 lb N/A 1.00 lb N/A 1.01 lb N/A 2.00 lb N/A 3.00 lb
Temperature N/A -65 to 250 ºF-54 to 121 ºC
Max. Speed N/A 6000 rpm N/A 5250.00 rpm N/A 4500 rpm N/A 3750.00 rpm N/A 3600.00 rpm
Angular Misalignment N/A 0.25 º
Max. Parallel Misalignment N/A 0.035 in
Max. Torsional Wind-Up Angle N/A 7.00 º
Cubic inches N/A 12.37500 in³ N/A 18.83560 in³ N/A 28.93207 in³ N/A 51.84000 in³ N/A 81.24507 in³
Nominal Torque N/A 1800 in·lb203.37 N·m N/A 2875 in·lb324.83 N·m N/A 4530 in·lb511.82 N·m N/A 7200 in·lb813.49 N·m N/A 11350 in·lb1282.38 N·m
Axial Misalignment N/A 0.1250 in