| Items |
68514462568 J Type Flanges - Rough Stock Bore |
68514462570 J Type Flanges - Rough Stock Bore |
||
| Description | N/A 5J-FLNG-1/2-RSB-NKW-NSS HOLE | N/A 6J-FLNG-5/8-RSB-NKW-NSS HOLE | ||
| Bore Size | N/A 1/2 in | N/A 5/8 in | ||
| Coupling Size | N/A 5J | N/A 6J | ||
| Type | N/A Coupling Flange | |||
| Material | N/A Cast Iron | |||
| Thread (Dimension T) | N/A No Setscrew | |||
| Keyway Size (W x D) | N/A No Keyway | |||
| Outside Diameter | N/A 3.250 in82.55 mm | N/A 4.000 in101.60 mm | ||
| Color | N/A Gray | |||
| Nominal Torque (with EPDM Sleeve) | N/A 240 in·lb | N/A 450 in·lb | ||
| Bore Type | N/A Rough Stock Bore | |||
| Max. Bore | N/A 1.125 in | N/A 1.375 in | ||
| Max. Speed | N/A 7600.00 rpm | N/A 6000 rpm | ||
| Dimension FL | N/A 0.590 in14.99 mm | N/A 0.780 in19.81 mm | ||
| Dimension HD | N/A 1.880 in47.75 mm | N/A 2.500 in63.50 mm | ||
| Dimension L | N/A 1.060 in26.92 mm | N/A 1.310 in33.27 mm | ||
| Dimension P | N/A 0.470 in11.94 mm | N/A 0.530 in13.46 mm | ||
| Dimension SL | N/A 0.290 in7.37 mm | |||
| Torsional Stiffness | N/A 916.00 in·lb/rad | N/A 1718.00 in·lb/rad | ||
| Rated HP at 100 rpm | N/A 0.40 hp | N/A 0.70 hp | ||
| Rated HP at 1,200 rpm | N/A 4.60 hp | N/A 8.60 hp | ||
| Rated HP at 1,800 rpm | N/A 6.90 hp | N/A 12.90 hp | ||
| Rated HP at 3,600 rpm | N/A 13.70 hp | N/A 25.70 hp | ||
| Coupling Type | N/A S-Flex | |||
| Weight | N/A 1.15 lb | N/A 2.34 lb | ||
|
|
||||