| Items |
68514436384 JE, JN, JES & JNS Type Elastomer Sleeves |
68514435359 JE, JN, JES & JNS Type Elastomer Sleeves |
68514435350 JE, JN, JES & JNS Type Elastomer Sleeves |
68514435569 JE, JN, JES & JNS Type Elastomer Sleeves |
68514435570 JE, JN, JES & JNS Type Elastomer Sleeves |
|||||
| Description | N/A 3JE-SLEEVE | N/A 4JE-SLEEVE | N/A 5JE-SLEEVE | N/A 6JE-SLEEVE | N/A 7JE-SLEEVE | |||||
| Min. Bore | N/A 0.375 in | N/A 0.500 in | N/A 0.500 in | N/A 0.625 in | N/A 0.625 in | |||||
| Max. Bore | N/A 0.875 in | N/A 1.000 in | N/A 1.188 in | N/A 1.438 in | N/A 1.625 in | |||||
| Coupling Size | N/A 3JE | N/A 4JE | N/A 5JE | N/A 6JE | N/A 7JE | |||||
| Sleeve Type | N/A JE | |||||||||
| Type | N/A Sleeves for S-Flex Endurance Couplings | |||||||||
| Length (Dimension G) | N/A 0.440 in11.18 mm | N/A 0.630 in16.00 mm | N/A 0.750 in19.05 mm | N/A 0.880 in22.35 mm | N/A 1.000 in25.40 mm | |||||
| Outside Diameter | N/A 1.880 in47.75 mm | N/A 2.310 in58.67 mm | N/A 2.940 in74.68 mm | N/A 3.75 in95.25 mm | N/A 4.340 in110.24 mm | |||||
| Material | N/A EPDM | |||||||||
| Color | N/A Black | |||||||||
| Connection Type A x B | N/A Coupling Sleeve | |||||||||
| Dimension L | N/A 1.000 in25.40 mm | N/A 1.250 in31.75 mm | N/A 1.560 in39.62 mm | N/A 1.880 in47.75 mm | N/A 2.190 in55.63 mm | |||||
| Weight | N/A 0.08 lb | N/A 0.13 lb | N/A 0.30 lb | N/A 0.36 lb | N/A 0.75 lb | |||||
| Temperature | N/A -30 to 275 ºF-34 to 135 ºC | |||||||||
| Max. Speed | N/A 9200.00 rpm | N/A 7600.00 rpm | N/A 7600.00 rpm | N/A 6000 rpm | N/A 5250.00 rpm | |||||
| Angular Misalignment | N/A 1 º | |||||||||
| Max. Parallel Misalignment | N/A 0.062 in | |||||||||
| Max. Torsional Wind-Up Angle | N/A 15.00 º | |||||||||
| Cubic inches | N/A 1.55514 in³ | N/A 3.36174 in³ | N/A 6.48270 in³ | N/A 12.37500 in³ | N/A 18.83560 in³ | |||||
| Nominal Torque | N/A 78 in·lb8.81 N·m | N/A 156 in·lb17.63 N·m | N/A 312 in·lb35.26 N·m | N/A 585 in·lb66.09 N·m | N/A 940 in·lb106.20 N·m | |||||
| Axial Misalignment | N/A 0.1250 in | |||||||||
|
|
||||||||||