| Items |
68514436727 SC Type Spacer Coupling Hubs with Keyway, Short Length - Inch (Imperial) Bores |
68514436725 SC Type Spacer Coupling Hubs with Keyway, Short Length - Inch (Imperial) Bores |
68514436682 SC Type Spacer Coupling Hubs with Keyway, Short Length - Inch (Imperial) Bores |
68514436726 SC Type Spacer Coupling Hubs with Keyway, Short Length - Inch (Imperial) Bores |
68514436735 SC Type Spacer Coupling Hubs with Keyway, Short Length - Inch (Imperial) Bores |
|||||
| Description | N/A 9SCHS-SPCR HUB-1-1/2-3/8X3/16KW | N/A 9SCHS-SPCR HUB-1-1/4-1/4X1/8KW | N/A 9SCHS-SPCR HUB-1-1/8-1/4X1/8KW | N/A 9SCHS-SPCR HUB-1-3/8-5/16X5/32KW | N/A 10SCHS-SPCR HUB-1-1/2-3/8X3/16KW | |||||
| Bore Size | N/A 1 1/2 in | N/A 1 1/4 in | N/A 1 1/8 in | N/A 1 3/8 in | N/A 1 1/2 in | |||||
| Coupling Type | N/A Coupling Hubs | |||||||||
| Hub # | N/A 9SCHS | N/A 9SCHS | N/A 9SCHS | N/A 9SCHS | N/A 10SCHS | |||||
| Material | N/A Cast Iron | |||||||||
| Thread (Dimension T) | N/A 3/8-16 | N/A 3/8-16 | N/A 3/8-16 | N/A 3/8-16 | N/A 1/2-13 | |||||
| Keyway Size (W x D) | N/A 3/8 x 3/16 in | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | N/A 5/16 x 5/32 in | N/A 3/8 x 3/16 in | |||||
| Outside Diameter | N/A 3.630 in92.20 mm | N/A 3.630 in92.20 mm | N/A 3.630 in92.20 mm | N/A 3.630 in92.20 mm | N/A 4.380 in111.25 mm | |||||
| Color | N/A Gray | |||||||||
| Nominal Torque (with EPDM Sleeve) | N/A 1800 in·lb | N/A 1800 in·lb | N/A 1800 in·lb | N/A 1800 in·lb | N/A 2875 in·lb | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Max. Bore | N/A 1.5 in | N/A 1.5 in | N/A 1.5 in | N/A 1.5 in | N/A 1.625 in | |||||
| Max. Speed | N/A 3750.00 rpm | N/A 3750.00 rpm | N/A 3750.00 rpm | N/A 3750.00 rpm | N/A 3600.00 rpm | |||||
| Dimension L | N/A 1.530 in38.86 mm | N/A 1.530 in38.86 mm | N/A 1.530 in38.86 mm | N/A 1.530 in38.86 mm | N/A 1.660 in42.16 mm | |||||
| Dimension SL | N/A 0.630 in16.00 mm | |||||||||
| Torsional Stiffness | N/A 6875.00 in·lb/rad | N/A 6875.00 in·lb/rad | N/A 6875.00 in·lb/rad | N/A 6875.00 in·lb/rad | N/A 10980.00 in·lb/rad | |||||
| Rated HP at 100 rpm | N/A 2.90 hp | N/A 2.90 hp | N/A 2.90 hp | N/A 2.90 hp | N/A 4.60 hp | |||||
| Rated HP at 1,200 rpm | N/A 34.00 hp | N/A 34.00 hp | N/A 34.00 hp | N/A 34.00 hp | N/A 55.00 hp | |||||
| Rated HP at 1,800 rpm | N/A 51.00 hp | N/A 51.00 hp | N/A 51.00 hp | N/A 51.00 hp | N/A 82.00 hp | |||||
| Rated HP at 3,600 rpm | N/A 103.00 hp | N/A 103.00 hp | N/A 103.00 hp | N/A 103.00 hp | N/A 164.00 hp | |||||
| # of Cap Screws Required | N/A 4 | |||||||||
| Cap Screw Required Size | N/A 5/8 - 4-1/2 | N/A 5/8 - 4-1/2 | N/A 5/8 - 4-1/2 | N/A 5/8 - 4-1/2 | N/A 7/16 - 2-1/2 | |||||
| Coupling Type | N/A S-Flex | |||||||||
| Weight | N/A 4.70 lb | N/A 4.97 lb | N/A 5.10 lb | N/A 4.84 lb | N/A 1.02 lb | |||||
| Cubic inches | N/A 20.16066 in³ | N/A 20.16066 in³ | N/A 20.16066 in³ | N/A 20.16066 in³ | N/A 31.84610 in³ | |||||
|
|
||||||||||