| Items |
68514436114 J Type Flanges without Keyway - Inch (Imperial) Bores |
68514436046 J Type Flanges without Keyway - Inch (Imperial) Bores |
68514436115 J Type Flanges without Keyway - Inch (Imperial) Bores |
68514436347 J Type Flanges without Keyway - Inch (Imperial) Bores |
68514436351 J Type Flanges without Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A 3J-FLNG-1/2-NKW | N/A 3J-FLNG-3/8-NKW | N/A 4J-FLNG-1/2-NKW | N/A 5J-FLNG-1/2-NKW | N/A 6J-FLNG-5/8-NKW | |||||
| Bore Size | N/A 1/2 in | N/A 3/8 in | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | |||||
| Coupling Size | N/A 3J | N/A 3J | N/A 4J | N/A 5J | N/A 6J | |||||
| Type | N/A Coupling Flange | |||||||||
| Material | N/A Zinc Die Cast | N/A Zinc Die Cast | N/A Zinc Die Cast | N/A Cast Iron | N/A Cast Iron | |||||
| Thread (Dimension T) | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | N/A 5/16-18 | |||||
| Keyway Size (W x D) | N/A No Keyway | |||||||||
| Outside Diameter | N/A 2.062 in52.37 mm | N/A 2.062 in52.37 mm | N/A 2.460 in62.48 mm | N/A 3.250 in82.55 mm | N/A 4.000 in101.60 mm | |||||
| Color | N/A Gray | |||||||||
| Nominal Torque (with EPDM Sleeve) | N/A 60 in·lb | N/A 60 in·lb | N/A 120 in·lb | N/A 240 in·lb | N/A 450 in·lb | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Max. Bore | N/A 0.875 in | N/A 0.875 in | N/A 1.000 in | N/A 1.125 in | N/A 1.375 in | |||||
| Max. Speed | N/A 9200.00 rpm | N/A 9200.00 rpm | N/A 7600.00 rpm | N/A 7600.00 rpm | N/A 6000 rpm | |||||
| Dimension FL | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | N/A 0.440 in11.18 mm | N/A 0.590 in14.99 mm | N/A 0.780 in19.81 mm | |||||
| Dimension HD | N/A 1.500 in38.10 mm | N/A 1.500 in38.10 mm | N/A 1.630 in41.40 mm | N/A 1.880 in47.75 mm | N/A 2.500 in63.50 mm | |||||
| Dimension L | N/A 0.810 in20.57 mm | N/A 0.810 in20.57 mm | N/A 0.880 in22.35 mm | N/A 1.060 in26.92 mm | N/A 1.310 in33.27 mm | |||||
| Dimension P | N/A 0.440 in11.18 mm | N/A 0.440 in11.18 mm | N/A 0.440 in11.18 mm | N/A 0.470 in11.94 mm | N/A 0.530 in13.46 mm | |||||
| Dimension SL | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | N/A 0.290 in7.37 mm | N/A 0.290 in7.37 mm | |||||
| Torsional Stiffness | N/A 229.00 in·lb/rad | N/A 229.00 in·lb/rad | N/A 458.00 in·lb/rad | N/A 916.00 in·lb/rad | N/A 1718.00 in·lb/rad | |||||
| Rated HP at 100 rpm | N/A 0.10 hp | N/A 0.10 hp | N/A 0.20 hp | N/A 0.40 hp | N/A 0.70 hp | |||||
| Rated HP at 1,200 rpm | N/A 1.10 hp | N/A 1.10 hp | N/A 2.30 hp | N/A 4.60 hp | N/A 8.60 hp | |||||
| Rated HP at 1,800 rpm | N/A 1.70 hp | N/A 1.70 hp | N/A 3.40 hp | N/A 6.90 hp | N/A 12.90 hp | |||||
| Rated HP at 3,600 rpm | N/A 3.40 hp | N/A 3.40 hp | N/A 6.90 hp | N/A 13.70 hp | N/A 25.70 hp | |||||
| Coupling Type | N/A S-Flex | |||||||||
| Weight | N/A 0.28 lb | N/A 0.30 lb | N/A 0.44 lb | N/A 1.22 lb | N/A 2.34 lb | |||||
| Cubic inches | N/A 3.44399 in³ | N/A 3.44399 in³ | N/A 5.32541 in³ | N/A 11.19625 in³ | N/A 20.96000 in³ | |||||
|
|
||||||||||