| Items |
68514441485 J Type Flanges without Keyway - Metric Bores |
68514441499 J Type Flanges without Keyway - Metric Bores |
||
| Description | N/A 3J-FLNG-9MMH7-NKW | N/A 4J-FLNG-12MMH7-NKW | ||
| Bore Size | N/A 9.00 mm | N/A 12.00 mm | ||
| Coupling Size | N/A 3J | N/A 4J | ||
| Type | N/A Coupling Flange | |||
| Material | N/A Zinc Die Cast | |||
| Thread (Dimension T) | N/A 1/4-20 | |||
| Keyway Size (W x D) | N/A No Keyway | |||
| Outside Diameter | N/A 2.062 in52.37 mm | N/A 2.460 in62.48 mm | ||
| Color | N/A Gray | |||
| Nominal Torque (with EPDM Sleeve) | N/A 60 in·lb6.78 N·m | N/A 120 in·lb13.56 N·m | ||
| Bore Type | N/A Finished Bore | |||
| Max. Bore | N/A 0.875 in | N/A 1.000 in | ||
| Max. Speed | N/A 9200.00 rpm | N/A 7600.00 rpm | ||
| Dimension FL | N/A 0.380 in9.65 mm | N/A 0.440 in11.18 mm | ||
| Dimension HD | N/A 1.500 in38.10 mm | N/A 1.630 in41.40 mm | ||
| Dimension L | N/A 0.810 in20.57 mm | N/A 0.880 in22.35 mm | ||
| Dimension P | N/A 0.440 in11.18 mm | |||
| Dimension SL | N/A 0.250 in6.35 mm | |||
| Torsional Stiffness | N/A 229.00 in·lb/rad | N/A 458.00 in·lb/rad | ||
| Rated HP at 100 rpm | N/A 0.10 hp | N/A 0.20 hp | ||
| Rated HP at 1,200 rpm | N/A 1.10 hp | N/A 2.30 hp | ||
| Rated HP at 1,800 rpm | N/A 1.70 hp | N/A 3.40 hp | ||
| Rated HP at 3,600 rpm | N/A 3.40 hp | N/A 6.90 hp | ||
| Coupling Type | N/A S-Flex | |||
| Weight | N/A 0.25 lb | N/A 0.47 lb | ||
| Cubic inches | N/A 3.44399 in³ | N/A 5.32541 in³ | ||
|
|
||||