| Items |
68514441514 S Type Flanges without Keyway - Metric Bores |
68514441547 S Type Flanges without Keyway - Metric Bores |
68514441561 S Type Flanges without Keyway - Metric Bores |
68514441575 S Type Flanges without Keyway - Metric Bores |
||||
| Description | N/A 5S-FLNG-14MMH7-NKW | N/A 7S-FLNG-19MMH7-NKW | N/A 8S-FLNG-24MMH7-NKW | N/A 9S-FLNG-24MMH7-NKW | ||||
| Bore Size | N/A 14.00 mm | N/A 19.00 mm | N/A 24.00 mm | N/A 24.00 mm | ||||
| Coupling Size | N/A 5S | N/A 7S | N/A 8S | N/A 9S | ||||
| Type | N/A Coupling Flange | |||||||
| Material | N/A Cast Iron | |||||||
| Thread (Dimension T) | N/A 1/4-20 | N/A 3/8-16 | N/A 3/8-16 | N/A 1/2-13 | ||||
| Keyway Size (W x D) | N/A No Keyway | |||||||
| Outside Diameter | N/A 3.250 in82.55 mm | N/A 4.625 in117.48 mm | N/A 5.450 in138.43 mm | N/A 6.350 in161.29 mm | ||||
| Color | N/A Gray | |||||||
| Nominal Torque (with EPDM Sleeve) | N/A 240 in·lb27.12 N·m | N/A 725 in·lb81.91 N·m | N/A 1135 in·lb128.24 N·m | N/A 1800 in·lb203.37 N·m | ||||
| Bore Type | N/A Finished Bore | |||||||
| Max. Bore (Dimension ID) | N/A 1.188 in | N/A 1.625 in | N/A 1.938 in | N/A 2.375 in | ||||
| Max. Speed | N/A 7600.00 rpm | N/A 5250.00 rpm | N/A 4500 rpm | N/A 3750.00 rpm | ||||
| Dimension FL | N/A 0.590 in14.99 mm | N/A 0.780 in19.81 mm | N/A 0.880 in22.35 mm | N/A 1.030 in26.16 mm | ||||
| Dimension HD | N/A 1.880 in47.75 mm | N/A 2.810 in71.37 mm | N/A 3.250 in82.55 mm | N/A 3.630 in92.20 mm | ||||
| Dimension L | N/A 1.34 in34.04 mm | N/A 1.840 in46.74 mm | N/A 2.100 in53.34 mm | N/A 2.410 in61.21 mm | ||||
| Dimension P | N/A 0.450 in11.43 mm | N/A 0.690 in17.53 mm | N/A 0.750 in19.05 mm | N/A 0.780 in19.81 mm | ||||
| Dimension SL | N/A 0.290 in7.37 mm | N/A 0.350 in8.89 mm | N/A 0.380 in9.65 mm | N/A 0.410 in10.41 mm | ||||
| Torsional Stiffness | N/A 916.00 in·lb/rad | N/A 2769.00 in·lb/rad | N/A 4335.00 in·lb/rad | N/A 6875.00 in·lb/rad | ||||
| Rated HP at 100 rpm | N/A 0.40 hp | N/A 1.20 hp | N/A 1.80 hp | N/A 2.90 hp | ||||
| Rated HP at 1,200 rpm | N/A 4.60 hp | N/A 14.00 hp | N/A 22.00 hp | N/A 34.00 hp | ||||
| Rated HP at 1,800 rpm | N/A 6.90 hp | N/A 21.00 hp | N/A 32.00 hp | N/A 51.00 hp | ||||
| Rated HP at 3,600 rpm | N/A 13.70 hp | N/A 41.00 hp | N/A 65.00 hp | N/A 103.00 hp | ||||
| Coupling Type | N/A S-Flex | |||||||
| Weight | N/A 1.29 lb | N/A 2.50 lb | N/A 4.50 lb | N/A 7.50 lb | ||||
| Cubic inches | N/A 14.15375 in³ | N/A 39.35875 in³ | N/A 62.37525 in³ | N/A 97.17723 in³ | ||||
|
|
||||||||