| Items |
68514436524 SC Type Spacer Flanges |
68514436526 SC Type Spacer Flanges |
68514436528 SC Type Spacer Flanges |
68514436530 SC Type Spacer Flanges |
68514436532 SC Type Spacer Flanges |
|||||
| Description | N/A 5SC35-SPCR FLNG | N/A 6SC35-SPCR FLNG | N/A 6SC44-SPCR FLNG | N/A 6SC50-SPCR FLNG | N/A 7SC35-SPCR FLNG | |||||
| Keyway Size (W x D) | N/A No Keyway | |||||||||
| Flange # | N/A 5SC35 | N/A 6SC35 | N/A 6SC44 | N/A 6SC50 | N/A 7SC35 | |||||
| SC Hub # | N/A 5SCH | N/A 6SCH | N/A 6SCH | N/A 6SCH | N/A 7SCH | |||||
| Type | N/A Coupling Flange | |||||||||
| Material | N/A Cast Iron | |||||||||
| Outside Diameter | N/A 3.250 in82.55 mm | N/A 4.000 in101.60 mm | N/A 4.000 in101.60 mm | N/A 4.000 in101.60 mm | N/A 4.625 in117.48 mm | |||||
| Color | N/A Gray | |||||||||
| Nominal Torque (with EPDM Sleeve) | N/A 240 in·lb | N/A 450 in·lb | N/A 450 in·lb | N/A 450 in·lb | N/A 725 in·lb | |||||
| Bore Type | N/A Spacer Flange/No Bore | |||||||||
| Max. Speed | N/A 7600.00 rpm | N/A 6000 rpm | N/A 6000 rpm | N/A 6000 rpm | N/A 5250.00 rpm | |||||
| Dimension FL | N/A 0.590 in14.99 mm | N/A 0.720 in18.29 mm | N/A 0.720 in18.29 mm | N/A 0.720 in18.29 mm | N/A 0.780 in19.81 mm | |||||
| Dimension HD | N/A 0.800 in20.32 mm | N/A 0.590 in14.99 mm | N/A 1.030 in26.16 mm | N/A 1.340 in34.04 mm | N/A 0.470 in11.94 mm | |||||
| Dimension L | N/A 1.690 in42.93 mm | N/A 1.630 in41.40 mm | N/A 2.060 in52.32 mm | N/A 2.380 in60.45 mm | N/A 1.630 in41.40 mm | |||||
| Dimension P | N/A 0.800 in20.32 mm | N/A 0.590 in14.99 mm | N/A 1.030 in26.16 mm | N/A 1.340 in34.04 mm | N/A 0.470 in11.94 mm | |||||
| For Required Shaft Separation | N/A 3.5 in | N/A 3.5 in | N/A 4.375 in | N/A 5 in | N/A 3.5 in | |||||
| Torsional Stiffness | N/A 916.00 in·lb/rad | N/A 1718.00 in·lb/rad | N/A 1718.00 in·lb/rad | N/A 1718.00 in·lb/rad | N/A 2769.00 in·lb/rad | |||||
| Rated HP at 100 rpm | N/A 0.40 hp | N/A 0.70 hp | N/A 0.70 hp | N/A 0.70 hp | N/A 1.20 hp | |||||
| Rated HP at 1,200 rpm | N/A 4.60 hp | N/A 8.60 hp | N/A 8.60 hp | N/A 8.60 hp | N/A 14.00 hp | |||||
| Rated HP at 1,800 rpm | N/A 6.90 hp | N/A 12.90 hp | N/A 12.90 hp | N/A 12.90 hp | N/A 21.00 hp | |||||
| Rated HP at 3,600 rpm | N/A 13.70 hp | N/A 25.70 hp | N/A 25.70 hp | N/A 25.70 hp | N/A 41.00 hp | |||||
| Coupling Type | N/A S-Flex | |||||||||
| Weight | N/A 1.20 lb | N/A 2.09 lb | N/A 2.48 lb | N/A 2.76 lb | N/A 2.52 lb | |||||
| Cubic inches | N/A 17.85063 in³ | N/A 26.08000 in³ | N/A 32.96000 in³ | N/A 38.08000 in³ | N/A 34.86672 in³ | |||||
|
|
||||||||||