| Items |
68514422072 Saga Donuts with Hardware |
68514422106 Saga Donuts with Hardware |
68514422119 Saga Donuts with Hardware |
68514422149 Saga Donuts with Hardware |
68514422190 Saga Donuts with Hardware |
|||||
| Description | N/A SAGA-11-DONUT-W/HDWR | N/A SAGA-13-DONUT-W/HDWR | N/A SAGA-15-DONUT-W/HDWR | N/A SAGA-18-DONUT-W/HDWR | N/A SAGA-22-DONUT-W/HDWR | |||||
| Bolt Size | N/A 5/16-18 x 1-3/4 | N/A 3/8-16 x 2 | N/A 3/8-16 x 2-1/2 | N/A 1/2-13 x 3 | N/A 5/8-11 x 3-1/4 | |||||
| Coupling | N/A S11 | N/A S13 | N/A S15 | N/A S18 | N/A S22 | |||||
| Set Screw Thread Size (Dimension T) | N/A No Setscrew | |||||||||
| Coupling Type | N/A Torsional | |||||||||
| Material | N/A Natural Rubber | |||||||||
| Type | N/A Flexible | |||||||||
| Outside Diameter | N/A 3.560 in | N/A 4.280 in | N/A 5.090 in | N/A 6.280 in | N/A 7.310 in | |||||
| Overall Length | N/A 4.560 in | N/A 5.220 in | N/A 6.410 in | N/A 7.440 in | N/A 8.690 in | |||||
| Color | N/A Black | |||||||||
| Normal Temperature Range | N/A -60 to 200 ºF | |||||||||
| Rated Torque at 1.0 SF | N/A 350.00 in·lb | N/A 600.00 in·lb | N/A 1000.00 in·lb | N/A 2000.00 in·lb | N/A 3000.00 in·lb | |||||
| Max. Shock Load | N/A 1000.00 in·lb | N/A 1800.00 in·lb | N/A 3000.00 in·lb | N/A 6000.00 in·lb | N/A 9000.00 in·lb | |||||
| Recommended Torque (Wet) | N/A 13.00 ft·lb | N/A 23.00 ft·lb | N/A 23.00 ft·lb | N/A 55.00 ft·lb | N/A 110.00 ft·lb | |||||
| Recommended Torque (Dry) | N/A 17.00 ft·lb | N/A 30.00 ft·lb | N/A 30.00 ft·lb | N/A 75.00 ft·lb | N/A 150.00 ft·lb | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.188 in30.00 mm | N/A 1.375 in35.00 mm | N/A 1.875 in48.00 mm | N/A 2.225 in57.00 mm | N/A 2.500 in64.00 mm | |||||
| Max. Speed | N/A 10000 rpm | N/A 8400.00 rpm | N/A 7000.00 rpm | N/A 5600.00 rpm | N/A 5000 rpm | |||||
| Dimension BC | N/A 2.560 in65.02 mm | N/A 3.060 in77.72 mm | N/A 3.690 in93.73 mm | N/A 4.560 in115.82 mm | N/A 5.200 in132.08 mm | |||||
| Dimension HD | N/A 1.840 in | N/A 2.250 in | N/A 2.880 in | N/A 3.440 in | N/A 3.880 in | |||||
| Dimension L | N/A 1.130 in28.70 mm | N/A 1.310 in33.27 mm | N/A 1.630 in41.40 mm | N/A 1.810 in45.97 mm | N/A 2.060 in52.32 mm | |||||
| Dimension W | N/A 1.060 in26.92 mm | N/A 1.220 in30.99 mm | N/A 1.530 in38.86 mm | N/A 1.810 in45.97 mm | N/A 2.060 in52.32 mm | |||||
| Insert Style | N/A Donut Type | |||||||||
| Dynamic Torsional Stiffness | N/A 47.00 in·lb/deg2693.00 in·lb/rad | N/A 67.00 in·lb/deg3839.00 in·lb/rad | N/A 120.00 in·lb/deg6875.00 in·lb/rad | N/A 200.00 in·lb/deg11459.00 in·lb/rad | N/A 400.00 in·lb/deg22918.00 in·lb/rad | |||||
| Specific Torsional Stiffness | N/A 7.69 in·lb/rad | N/A 6.40 in·lb/rad | N/A 6.88 in·lb/rad | N/A 5.73 in·lb/rad | N/A 7.64 in·lb/rad | |||||
| Moment of Inertia WR2 | N/A 3.000 lb·in² | N/A 6.600 lb·in² | N/A 14.300 lb·in² | N/A 40.000 lb·in² | N/A 102.000 lb·in² | |||||
| Rated Torque for 1.0 Service Factor | N/A 350.0000 in·lb | N/A 600.0000 in·lb | N/A 1000.0000 in·lb | N/A 2000.0000 in·lb | N/A 3000.0000 in·lb | |||||
| Rated HP at 100 rpm for 1.0 Service Factor | N/A 0.56 hp | N/A 0.95 hp | N/A 1.59 hp | N/A 3.17 hp | N/A 4.76 hp | |||||
| # of Bolts | N/A 6 | |||||||||
| Bolt Grade | N/A # 5 | |||||||||
| Weight | N/A 0.70 lb | N/A 1.13 lb | N/A 1.66 lb | N/A 3.16 lb | N/A 5.16 lb | |||||
| Complete Coupling Weight | N/A 4.75 lb | N/A 6.50 lb | N/A 10.00 lb | N/A 17.00 lb | N/A 31.00 lb | |||||
| Cubic inches | N/A 13.43402 in³ | N/A 22.34845 in³ | N/A 39.63939 in³ | N/A 71.38350 in³ | N/A 110.07837 in³ | |||||
|
|
||||||||||