Print Back
    Saga is a general purpose, torsionally soft coupling with high tolerance to all forms of misalignment. The design features hexagonal or octagonal rubber donut-shaped elements with metal inserts positioned at each apex during the vulcanization process. These metal inserts carry actual bolts which fix the element to tines on cast, cylindrical hubs. Embedded inserts also have tines which connect with mating surfaces on hubs so that axial bolts can be easily torqued during assembly without twisting the rubber beyond the limits of its elasticity. The rubber between each apex is pre-compressed, so it is much more durable to the stresses arising from the various forms of misalignment and torsional vibrations.
    Note: A complete Saga coupling is comprised of 2 hubs, an elastomeric donut, and hardware.
Saga Coupling Hubs
Saga General Purpose Coupling Hubs w/ Rough Stock Bore - Imperial-2
Unit of Measure
Items Saga Coupling Hubs
68514422074
Saga Hardware (Bolts & Washers)
Saga Coupling Hubs
68514422108
Saga Hardware (Bolts & Washers)
Saga Coupling Hubs
68514422121
Saga Hardware (Bolts & Washers)
Saga Coupling Hubs
68514422151
Saga Hardware (Bolts & Washers)
Saga Coupling Hubs
68514422193
Saga Hardware (Bolts & Washers)
Description  N/A SAGA-11-BOLTS/WASHERS-SET OF 6 N/A SAGA-13-BOLTS/WASHERS-SET OF 6 N/A SAGA-15-BOLTS/WASHERS-SET OF 6 N/A SAGA-18-BOLTS/WASHERS-SET OF 6 N/A SAGA-22-BOLTS/WASHERS-SET OF 6
Bolt Size N/A 5/16-18 x 1-3/4 N/A 3/8-16 x 2 N/A 3/8-16 x 2-1/2 N/A 1/2-13 x 3 N/A 5/8-11 x 3-1/4
Cubic inches N/A 216.00000 in³
Max. Bore (Dimensions ID1/ID2) N/A 1.188 in30.00 mm N/A 1.375 in35.00 mm N/A 1.875 in48.00 mm N/A 2.225 in57.00 mm N/A 2.500 in64.00 mm
Coupling Size N/A S11 N/A S13 N/A S15 N/A S18 N/A S22
Type N/A Torsional
Keyway Size N/A No Keyway
Outside Diameter N/A 3.560 in N/A 4.280 in N/A 5.090 in N/A 6.280 in N/A 7.310 in
Overall Length N/A 4.560 in N/A 5.220 in N/A 6.410 in N/A 7.440 in N/A 8.690 in
Length thru Bore N/A 1.500 in N/A 1.750 in N/A 2.130 in N/A 2.500 in N/A 3.000 in
Material N/A Steel
Style N/A Flexible
Application N/A Shaft-to-shaft
Grade N/A 5
Set Screw Thread Size (Dimension T) N/A 5/16-18 N/A 5/16-18 N/A 3/8-16 N/A 1/2-13 N/A 1/2-13
Bolt Grade N/A # 5
Dimension BC N/A 2.560 in65.02 mm N/A 3.060 in77.72 mm N/A 3.690 in93.73 mm N/A 4.560 in115.82 mm N/A 5.200 in132.08 mm
Dimension HD N/A 1.840 in N/A 2.250 in N/A 2.880 in N/A 3.440 in N/A 3.880 in
Dimension L N/A 1.130 in28.70 mm N/A 1.310 in33.27 mm N/A 1.630 in41.40 mm N/A 1.810 in45.97 mm N/A 2.060 in52.32 mm
Weight N/A 0.29 lb N/A 0.47 lb N/A 0.56 lb N/A 1.20 lb N/A 2.16 lb
Complete Coupling Weight N/A 4.75 lb N/A 6.50 lb N/A 10.00 lb N/A 17.00 lb N/A 31.00 lb
Max. Speed N/A 10000 rpm N/A 8400.00 rpm N/A 7000.00 rpm N/A 5600.00 rpm N/A 5000 rpm
Rated Torque for 1.0 Service Factor N/A 350.00 in·lb N/A 600.00 in·lb N/A 1000.00 in·lb N/A 2000.00 in·lb N/A 3000.00 in·lb
Max. Shock Load N/A 1000.00 in·lb N/A 1800 in·lb N/A 3000.00 in·lb N/A 6000.00 in·lb N/A 9000.00 in·lb
Recommended Torque (Wet) N/A 13.00 ft·lb N/A 23.00 ft·lb N/A 23.00 ft·lb N/A 55.00 ft·lb N/A 110.00 ft·lb
Recommended Torque (Dry) N/A 17.00 ft·lb N/A 30.00 ft·lb N/A 30.00 ft·lb N/A 75.00 ft·lb N/A 150.00 ft·lb
Moment of Inertia WR2 N/A 3.000 lb·in² N/A 6.600 lb·in² N/A 14.300 lb·in² N/A 40.000 lb·in² N/A 102.000 lb·in²
Specific Torsional Stiffness N/A 7.69 in·lb/rad N/A 6.40 in·lb/rad N/A 6.88 in·lb/rad N/A 5.73 in·lb/rad N/A 7.64 in·lb/rad
Dynamic Torsional Stiffness N/A 47.00 in·lb/deg2693.00 in·lb/rad N/A 67.00 in·lb/deg3839.00 in·lb/rad N/A 120.00 in·lb/deg6875.00 in·lb/rad N/A 200.00 in·lb/deg11459.00 in·lb/rad N/A 400.00 in·lb/deg22918.00 in·lb/rad
Rated HP at 100 rpm for 1.0 Service Factor N/A 0.56 hp N/A 0.95 hp N/A 1.59 hp N/A 3.17 hp N/A 4.76 hp
# of Bolts N/A 6