Items |
![]() LO505 LO Labyrinth Seal |
![]() LO506 LO Labyrinth Seal |
![]() LO507 LO Labyrinth Seal |
![]() LO508 LO Labyrinth Seal |
![]() LO509 LO Labyrinth Seal |
|||||
Seal Type | N/A Labyrinth | |||||||||
Material | N/A Steel + NBR/Viton O-ring | |||||||||
Outer Diameter | N/A 38 mm | N/A 43 mm | N/A 53 mm | N/A 58 mm | N/A 63.000 mm | |||||
Overall Width | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 16 mm | |||||
Shaft Size | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
Inside Diameter | N/A 20.07 mm | N/A 25.07 mm | N/A 30.07 mm | N/A 35.07 mm | N/A 40.07 mm | |||||
Inch/Metric | N/A Metric | |||||||||
|