Print Back
timken-SAF-labyrinth-seals-LOR184
Unit of Measure
Items timken-SAF-labyrinth-seals-LOR184
LOR 17
LOR Seals
timken-SAF-labyrinth-seals-LOR184
LOR 20
LOR Seals
timken-SAF-labyrinth-seals-LOR184
LOR 24
LOR Seals
timken-SAF-labyrinth-seals-LOR184
LOR 29
LOR Seals
timken-SAF-labyrinth-seals-LOR184
LOR 36
LOR Seals
Seal Type N/A Labyrinth-NON contact seal
Inside Diameter MIN N/A 1.439 in N/A 1.689 in N/A 1.939 in N/A 2.189 in N/A 2.376 in
Inside Diameter MAX N/A 1.441 in N/A 1.691 in N/A 1.941 in N/A 2.192 in N/A 2.379 in
Outer Diameter N/A 1.825 in N/A 2.075 in N/A 2.325 in N/A 2.575 in N/A 2.94 in
Overall Width N/A 0.5 in N/A 0.5 in N/A 0.5 in N/A 0.5 in N/A 0.688 in
Inch/Metric N/A Inch