Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
Items Seal_REDI-SLEEVE
99272
Redi Sleeves
Seal_REDI-SLEEVE
99273
Redi Sleeves
Seal_REDI-SLEEVE
99274
Redi Sleeves
Seal_REDI-SLEEVE
99275
Redi Sleeves
Seal_REDI-SLEEVE
99276
Redi Sleeves
Shaft Size Maximum N/A 2.756 in70.002 mm N/A 2.746 in69.748 mm N/A 2.751 in69.875 mm N/A 2.756 in70.002 mm N/A 2.759 in70.079 mm
Shaft Size Minimum N/A 2.75 in69.85 mm N/A 2.74 in69.596 mm N/A 2.745 in69.723 mm N/A 2.75 in69.85 mm N/A 2.753 in69.926 mm
Overall Width N/A 0.563 in14.3 mm N/A 0.938 in23.825 mm N/A 0.938 in23.825 mm N/A 0.938 in23.825 mm N/A 0.945 in24.003 mm
Flanged Outside Diameter N/A 3.125 in79.375 mm N/A 3.065 in77.851 mm N/A 3.125 in79.375 mm N/A 3.125 in79.375 mm N/A 3.125 in79.375 mm
Installation Depth N/A 1.25 in31.75 mm
Width on Shaft N/A 0.406 in10.312 mm N/A 0.781 in19.837 mm N/A 0.781 in19.837 mm N/A 0.781 in19.837 mm N/A 0.787 in19.99 mm
Material N/A Stainless steel
Inch/Metric N/A Inch