Items |
![]() 5106 Seal Kit |
![]() 5118 Seal Kit |
![]() 5419 Seal Kit |
![]() 5591 Seal Kit |
![]() 5650 Seal Kit |
|||||
Seal Type | N/A | |||||||||
Shaft Size | N/A | |||||||||
Outer Diameter | N/A | N/A | N/A 6.906 in175.412 mm | N/A 6.24 in158.496 mm | N/A 5.7 in144.78 mm | |||||
Overall Width | N/A | N/A | N/A 0.44 in11.176 mm | N/A 0.4 in10.16 mm | N/A 0.415 in10.541 mm | |||||
Housing Bore | N/A | N/A | N/A 6.89 in175.006 mm | N/A | N/A | |||||
Material | N/A Silicone | N/A Nitrile | N/A Nitrile | N/A Rope | N/A Nitrile | |||||
Series | N/A | |||||||||
Redicoat | N/A | |||||||||
Inch/Metric | N/A Inch | |||||||||
|