Print Back
V-Rings
seal v-ring
Unit of Measure
Items seal v-ring
800034
V-Rings
seal v-ring
800040
V-Rings
seal v-ring
800044
V-Rings
seal v-ring
800050
V-Rings
seal v-ring
800061
V-Rings
Seal Type N/A VRS1
N/A VRS1
N/A VRS1
N/A VRS1
N/A VRS2
Cross Section Height N/A 0.06 in1.524 mm N/A 0.08 in2.032 mm N/A 0.08 in2.032 mm N/A 0.08 in2.032 mm N/A 0.08 in2.032 mm
Fitted Width N/A 0.1 in2.54 mm N/A 0.12 in3.048 mm N/A 0.12 in3.048 mm N/A 0.12 in3.048 mm N/A 0.18 in4.572 mm
Fitted Width Tolerance N/A 0.012 in0.305 mm N/A 0.016 in0.406 mm N/A 0.016 in0.406 mm N/A 0.016 in0.406 mm N/A 0.016 in0.406 mm
Shaft Size Maximum N/A 0.14 in3.556 mm N/A 0.18 in4.572 mm N/A 0.18 in4.572 mm N/A 0.21 in5.334 mm N/A 0.26 in6.604 mm
Shaft Size Minimum N/A 0.11 in2.794 mm N/A 0.14 in3.556 mm N/A 0.14 in3.556 mm N/A 0.18 in4.572 mm N/A 0.21 in5.334 mm
Width on Shaft N/A 0.08 in2.032 mm N/A 0.09 in2.286 mm N/A 0.09 in2.286 mm N/A 0.09 in2.286 mm N/A 0.15 in3.81 mm
Overall Width N/A 0.12 in3.048 mm N/A 0.15 in3.81 mm N/A 0.15 in3.81 mm N/A 0.15 in3.81 mm N/A 0.21 in5.334 mm
Material N/A Fluoro-Elastomer N/A Nitrile N/A Fluoro-Elastomer N/A Nitrile N/A Nitrile
Inch/Metric N/A Inch