| Items |
J1252 Wear Sleeves |
J1158 Wear Sleeves |
JV1277 Wear Sleeves |
J1101 Wear Sleeves |
JV933 Wear Sleeves |
|||||
| Seal Type | N/A | N/A 19 | N/A 19 | N/A 19 | N/A 1 | |||||
| Effective Shaft Diameter | N/A | N/A 1.25 in31.75 mm | N/A 1.5 in38.1 mm | N/A 1.625 in41.275 mm | N/A 2.57 in65.278 mm | |||||
| Shaft Size | N/A | N/A 1.125 in28.575 mm | N/A 1.375 in34.925 mm | N/A 1.5 in38.1 mm | N/A 1.5 in38.1 mm | |||||
| Overall Width | N/A | N/A 0.5 in12.7 mm | N/A 0.625 in15.875 mm | N/A 0.625 in15.875 mm | N/A 0.55 in13.97 mm | |||||
| Finish | N/A | N/A Ground 10-25RMS | N/A Unground phospate coated | N/A Ground 10-25RMS | N/A Unground phospate coated | |||||
| Inside Diameter | N/A | N/A 28.58 in725.932 mm | N/A 34.93 in887.222 mm | N/A 38.1 in967.74 mm | N/A 38.1 in967.74 mm | |||||
| Material | N/A | |||||||||
| Inch/Metric | N/A Inch | |||||||||
|
|
||||||||||