| Items |
ESASC-A End Covers |
ESASC-B End Covers |
ESASC-C End Covers |
ESASC-D End Covers |
ESASC-E End Covers |
|||||
| Type | N/A Closed | |||||||||
| Cover Diameter | N/A 2.94 in74.7 mm | N/A 3.53 in89.7 mm | N/A 4.08 in103.6 mm | N/A 4.08 in103.6 mm | N/A 4.57 in116.1 mm | |||||
| Flange Diameter | N/A 3.36 in85.3 mm | N/A 3.96 in100.6 mm | N/A 4.69 in119.1 mm | N/A 4.69 in119.1 mm | N/A 5.08 in129 mm | |||||
| Overall Width | N/A 1.72 in43.7 mm | N/A 1.95 in49.5 mm | N/A 2.19 in55.6 mm | N/A 2.19 in55.6 mm | N/A 2.19 in55.6 mm | |||||
| Number of Bolts | N/A 4 | |||||||||
|
|
||||||||||